(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Gasket for Mounting Accessories

Sanitary Pipe Fittings - Gasket for Mounting Accessories

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sanitary Pipe Fittings - Gasket for Mounting Accessories
  • Sanitary Pipe Fittings - Gasket for Mounting Accessories
  • Volume Discount

•Type: Gaskets
•Nominal O.D. D Dimension Range: 1.0S~2.0S
•Type: Ferrule Gaskets for One-Touch Clamp

  • inCAD Components
Sanitary Pipe Fittings - Gasket for Mounting Accessories:Related Image
Sanitary Pipe Fittings - Gasket for Mounting Accessories:Related Image
・Materials
Type[ M ]Material
SNGGSSilicone
SNGGFPTFE

Specifications

Part Number-Mesh Roughness
SNGCN1S-40
Part NumberATdd1
TypeNo.
SNGGS
SNGGF
1S50.55.5
(5)
30
(29.5)
43.5
1.5S41
(40.5)
2S6454
(53.5)
56.5
[ ! ]Dimensions in ( ) are for SNGGF.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNGGF1S
SNGGF1.5S
SNGGF2S
SNGGS1S
SNGGS1.5S
SNGGS2S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal
(Ø)
Gasket material
1 Piece(s)Available

8 Days or more

101.0SPTFE
1 Piece(s)Available

8 Days or more

101.5SPTFE
1 Piece(s)Available

8 Days or more

102.0SPTFE
1 Piece(s)Available

8 Days or more

101.0SSilicone
1 Piece(s)Available

8 Days or more

101.5SSilicone
1 Piece(s)Available

8 Days or more

102.0SSilicone

Loading...

  1. 1
 

Basic Information

Type Gasket Nominal O.D. D Range 1.0S~2.0S Type Ferrule Gaskets for One-Touch Clamp

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.