(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - One-touch Clamp

Sanitary Pipe Fittings - One-touch Clamp

Move the mouse over the image to zoom

  • Volume Discount

Clamps which can be quickly assembled.

  • inCAD Components

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - One-touch Clamp:Related Image
Sanitary Pipe Fittings - One-touch Clamp:Related Image
・Materials
Type[ M ]MaterialRecommended Operating Pressure
SNCPW304 Stainless Steel0~1MPa

Specifications

Part Number
SNCPW2S
Part NumberDABW
TypeNo.
SNCPW1S601147025
1.5S
2S751248825
[ ! ]SNCPW1S and 1.5S are the same shape.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNCPW1S
SNCPW1.5S
SNCPW2S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal
(Ø)
1 Piece(s)Available

8 Days or more

101.0S
1 Piece(s)Available

8 Days or more

101.5S
1 Piece(s)Available

8 Days or more

102.0S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal
(Ø)

Loading...

  1. 1

More Information

■Feature
· Reduces time for attaching or detaching the clamps, and improves operating efficiency.
· Suitable for test equipment requiring frequent attaching and detaching.
· Lever provides uniform torque to enable secure tightening without damaging the gaskets.
· Lack of cross-threading results in more durability compared to screw fastening type.
· Little wear of threads produces less metal powder, contributing in excellent hygiene.
■Allowable Pressure Range: 1MPa or lower
■Results of Pressure Test (Conditions: Under Pressure at Room Temperature)
· 1.5MPa x 30 minutes: No Leakage
· After 300 times of open/close cycles, 1.5MPa x30 minutes: No Leakage
CAUTION
Excessive pressure on the lever may cause the clamp to come off as there is no locking mechanism.
To prevent the malfunction of the clamp, locking the lever using a hole on the lever is recommended.

Example

Sanitary Pipe Fittings - One-touch Clamp:Related Image

Basic Information

Type Clamp Connection Type 1 (Left or Large Diameter Side) Ferrule Nominal O.D. D Range 1.0S~2.0S
Type One-Touch Clamps

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.