(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Fitting
•Fitting Shape: Conversion Adapter
•Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
•Connection Type 2 Right Small Diameter Side: Flange
•Dia., Center: Equal Dia., Concentric
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SNZFR | 304 Stainless Steel |
Part Number | - | Nominal |
SNZFA1S | - | 4 |
Part Number | Nominal | D | D1 | d | d1 | A | L | (T) | P.C.D. | |
Type | No. | |||||||||
SNZFR | 1S | 20A | 25.4 | 100 | 23 | 15 | 50.5 | 54 | 14 | 75 |
25A | 125 | 19 | 90 | |||||||
1.5S | 32A | 38.1 | 135 | 35.7 | 50.5 | 56 | 16 | 100 | ||
40A | 140 | 105 | ||||||||
2S | 40A | 50.8 | 140 | 47.8 | 64 | 105 | ||||
50A | 155 | 120 | ||||||||
2.5S | 50A | 63.5 | 155 | 59.5 | 77.5 | 120 | ||||
65A | 175 | 58 | 18 | 140 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNZFR1S-20A |
SNZFR1S-25A |
SNZFR1.5S-32A |
SNZFR1.5S-40A |
SNZFR2S-40A |
SNZFR2S-50A |
SNZFR2.5S-50A |
SNZFR2.5S-65A |
Loading...
Type | Fitting | Fitting Shape | Conversion Adapters | Connection Type 1 (Left or Large Diameter Side) | Ferrule |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Flange | Dia., Center | Equal Dia. / concentric | Metal Piece(Fittings etc.,) Material | 304 Stainless Steel |
Surface Finish | Polished on the Inner Surface Only |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy