(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Spring (In-line)
•Material : Steel
•Applicable Fluid : Oil
For complete product overview and details on Check Valve - Oil Hydraulic see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Applicable Fluid | Operating Temp. | Max. Operating Pressure |
BCKB | Main Body: Steel | Common Mineral Operational Oil | -10~60°C | 34.5MPa |
Part Number |
GBUCL10A |
Part Number | Rc (PT) | Max. Flow | B | C | G | Weight by Volume (g) | |
Type | No. | ||||||
BCKB | 8A | 1/4 | 19ℓ/min | 67 | 21 | 10.5 | 170 |
10A | 3/8 | 30ℓ/min | 70 | 25 | 12.5 | 260 | |
15A | 1/2 | 57ℓ/min | 87.5 | 32 | 16 | 510 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Spring (In-line) | Applicable Fluid | Oil | Material | Steel |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc(PT) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy