(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Check Valves - Standard

Check Valves - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type : Swing type
•Material : SCS13
•Applicable Fluid : Water, Air, Oil
For complete product overview and details on Check Valves see the sections below:

  • inCAD Components
Check Valves:Related Image
・Materials
Type[ M ]MaterialMax. Operating Pressure
THKBMain Body: CF-8 Stainless Steel Cast
Gasket: Non-asbestos Sheet
Water, Oil, Air: 0.6MPa

Specifications

Part Number
GBUCL10A
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
SLH
TypeNo.
THKB15A1/2296545
20A3/4358055
25A1449061
■Features
· Flexible structure that can be used by hanging one end of disc in hinge shape. In addition to horizontal piping, it can be used in vertical piping.
· Little pressure losses and good flowing hydro-dynamic design.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
THKB15A
THKB20A
THKB25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSupply Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)

Loading...

  1. 1
 

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil Material SCS13A
Supply Side, Connection Type Rc(PT)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.