(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Blowers

High Pressure Blowers

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Pressure Blowers
  • High Pressure Blowers
  • Volume Discount
  • Lead Time Reduction

Blower-dedicated Nozzle (AFTBA) is added to the product line-up.

  • inCAD Components
Turbo Blower:Related Image

Specifications

Part Number
VBYE
Part NumberPhasesPower Supply Voltage
(V)
Frequency (Hz)Suction CharacteristicsDischarge CharacteristicsMax Air Volume
(m3/min)
Noise dB
(A)
Starting Current
(A)
Mass
(kg)
RatedMax.Max.
TypeAir Volume (m3/min)Static Pressure (kPa)Static Pressure (kPa)Output (kW)Current (A)Static Pressure (kPa)Output (kW)Current (A)
VBYEThree-Phase200500.94.49.70.351.810.20.381.91.75817.4(50Hz)19
601.34.412.30.532.212.70.562.32.06216.7(60Hz)
VBYG501.26.511.50.633.012.30.73.22.66322(50Hz)23
602.05.913.30.903.713.50.93.73.16620(60Hz)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VBYE
VBYG
Part NumberMinimum order quantityVolume DiscountDays to Ship Noise value detail (50 Hz / 60 Hz)
(dB)
Maximum Air Volume 60Hz
(m3/min)
1 Piece(s)

10 Days or more

1.72
1 Piece(s)Available

8 Days or more

2.63.1

Loading...

  1. 1

More Information

Turbo Blower:Related Image
Turbo Blower:Related Image
*For Blower Nozzles (AFTBA), see Click here.
■Possible Operating Range

Example

Turbo Blower:Related Image
 

Basic Information

Blower Maximum Flow (50 Hz/60 Hz)(㎥/min) Three-phase 200V

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.