(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Tubing - for Air, Sliding

Tubing - for Air, Sliding

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

So soft and flexible as to facilitate safe and smooth task.

・Materials
[ M ] Material: Special Polyurethane

Specifications

Part Number-Hose Length-Hose Color
EHOS6
-
10
-
BL
Part NumberHose
Length
(m)
Hose ColorI.D. (mm)O.D. (mm)Thickness (mm)Min. Bending Radius
(mm)
Operating Pressure (MPa)Operating Temp. Range (°C)
TypeHose Nominal I.D.
ERHOS610Not specified
(Red)
BL
(Blue)
6.3101.85400~1.5-20~60°C
20
9108.312.52.1
20
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERHOS6-10
ERHOS6-10-BL
ERHOS6-20
ERHOS6-20-BL
ERHOS9-10
ERHOS9-10-BL
ERHOS9-20
ERHOS9-20-BL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Length
(m)
Hose Nominal I.D.
1 Piece(s)Available

8 Days or more

10106.3106
1 Piece(s)Available

8 Days or more

10106.3106
1 Piece(s)Available

8 Days or more

10106.3206
1 Piece(s)Available

8 Days or more

10106.3206
1 Piece(s)Available

8 Days or more

1012.58.3109
1 Piece(s)Available

8 Days or more

1012.58.3109
1 Piece(s)Available

8 Days or more

1012.58.3209
1 Piece(s)Available

8 Days or more

1012.58.3209

Loading...

  1. 1

More Information

■Feature
· Enhances sliding of hose and facilitates movement and operation.
· Soft and flexible hose leads to less burden on wrist and arm.
· Lithe hose causes less leaping and secures safety at foot.
Specifications
Applicable FluidAir
Operating Temperature Range-20~60°C
Max. Operating Pressure1.5MPa
 

Basic Information

Type Straight Material Urethane Applicable Fluid Air
Material, Urethane Special Polyurethane Minimum Bending Radius(mm) 40 Operating Temperature Range (when using air)(℃) -20::60
Operating Pressure Range (With Air)(MPa) 0::1.5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.