(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic Hoses excellent in oil resistance
Part Number
Configured Part Number is shown.
HOTRS9-50
Part Number | - | Hose Length |
HOTR9 HOTRSL19 | - - | 100 45.9 |
Part Number | Hose Length | I.D. (mm) | O.D. (mm) | Operating Temp. Range (°C) | Operating Pressure (MPa) | Min. Bending Radius (mm) | Mass kg/m | ||
Type | Hose Nominal I.D. | Fixed (m) | Configurable (0.1mm Increment) | ||||||
HOTRS Fixed Length HOTRSL (Configurable Length) | 9 | 50 | 0.5~49.9 | 9 | 15 | -5~60 | 0~1.0 | 45 | 0.15 |
100 | |||||||||
12 | 50 | 12 | 18 | 0~0.8 | 60 | 0.19 | |||
100 | |||||||||
15 | 50 | 15 | 22 | 90 | 0.27 | ||||
100 | |||||||||
19 | 50 | 19 | 26 | 0~0.6 | 130 | 0.32 | |||
25 | 50 | 25 | 33 | 150 | 0.50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Applicable Fluid | Water / Air | Mounting Metal Pieces(Fittings etc.,) | Without Fittings | Color | Light Gray |
---|---|---|---|---|---|
Properties | Oil-Resistant | Operating Temperature Range(℃) | -5::60 |
Please check the type/dimensions/specifications of the part HOTRS9-50 in the Plastic Hoses - PVC, Oil-Proof series.
Part Number |
---|
HOTRS12-100 |
HOTRS12-50 |
HOTRS15-100 |
HOTRS15-50 |
HOTRS19-50 |
HOTRS25-50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy