(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible Hoses - Low Pressure type - suitable for absorbing vibration.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Applicable Fluid | Operating Temperature Range | Max. Operating Pressure | |
Hose | Metal Fitting Shape | ||||
HOEJF | 304 Stainless Steel | FCMB | Steam, Air, Gas, Water, Oil | 0~100°C | 1.0MPa |
HOEJFS | 304 Stainless Steel |
CF-8 Stainless Steel Cast (304 Stainless Steel) |
Part Number | - | Hose Length |
HOELF10A HOEJFS25A |
- - |
1.0 0.5 |
Hose Nominal I.D. | I.D. (mm) |
O.D. (mm) | Min. Bending Radius (mm) |
Spring Constant (N/mm) | Max. Operating Pressure (Mpa) |
10A | 10.5 | 16.3 | 35 | 2494.1 | 1.0 |
15A | 13 | 19.6 | 50 | 1894.1 | |
20A | 19 | 26.9 | 65 | 3789.9 | |
25A | 25.2 | 34 | 80 | 2550.1 |
Hose Nominal I.D. | R(PT)Rc(PT) | L | H1 | H2 |
10A | 3/8 | 51.0 | 24 | 19 |
15A | 1/2 | 56.5 | 27 | 24 |
20A | 3/4 | 61.5 | 32 | 27 |
25A | 1 | 68.5 | 41 | 35 |
Part Number | Hose Length 0.1m Increment | |
Type | Hose | |
Nominal I.D. | ||
HOEJF HOEJFS |
10A | 0.3~2.0 |
15A | ||
20A | ||
25A |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOEJF10A-[0.3-2/0.1] |
HOEJF15A-[0.3-2/0.1] |
HOEJF20A-[0.3-2/0.1] |
HOEJF25A-[0.3-2/0.1] |
HOEJFS10A-[0.3-2/0.1] |
HOEJFS15A-[0.3-2/0.1] |
HOEJFS20A-[0.3-2/0.1] |
HOEJFS25A-[0.3-2/0.1] |
Part Number |
---|
Loading...
Hose Material | 304 Stainless Steel | Hose reinforcement | Presence | Connecting Part Type | Swage Fittings |
---|---|---|---|---|---|
Metal fittings type L | Shape D | Metal fittings type R | Shape A | Applicable Fluid | Steam / Water / Gas / Oil / Air |
Operating Temperature Range(℃) | 0::100 | Max. Operating Pressure(MPa) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy