(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Butt Welding Type
•Fitting Shape: Elbows
•Material: Stainless Steel
•Type Of Connection: Equal Dia.
Part Number
Configured Part Number is shown.
WEJELS20A
Type | [ M ]Material |
WEJELS | 304 Stainless Steel |
Part Number |
WEJES25A |
Part Number | (D) | L | T | |
Type | No. | |||
WEJELS | 15A | 21.7 | 38.1 | 2.1 |
20A | 27.2 | 38.1 | 2.1 | |
25A | 34 | 38.1 | 2.8 | |
32A | 42.7 | 47.6 | 2.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Butt Welding Type | Connection Shape | Elbow | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Types of connection | Equal Dia. |
Please check the type/dimensions/specifications of the part WEJELS20A in the Butt-Weld Pipe Fittings - 90 Deg. Elbow, Long series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy