(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVC Pipe Fittings - Elastic Joint

PVC Pipe Fittings - Elastic Joint

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

PVC pipes easy to install and excellent in water-tightness.

  • inCAD Components
PVC Pipe Fittings - TS Fittings, Elastic Joint:Related Image
・Materials
[ M ] Material: PVC

Specifications

Part Number
PVCHSB20
PVCHBN100
Part NumberDtLBWStandards
TypeNo.
PVCTY13263682538JIS K 6743
16345.51102942-
20353.5782950JIS K 6743
25434892956
304849833.563
[ ! ]For PVCTY16, the nut is round-shaped.
[ ! ]Fittings for absorbing expasion / contraction of PVC Pipe due to heat

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PVCTY13
PVCTY20
PVCTY25
PVCTY30
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D. D (A1)
(φ)
Pipe I.D. d
1 Piece(s)Available

8 Days or more

1813
1 Piece(s)Available

8 Days or more

2620
1 Piece(s)Available

8 Days or more

3225
1 Piece(s)Available

8 Days or more

3831

Loading...

  1. 1
 

Basic Information

Material Unplasticized Polyvinyl Chloride Applicable Fluid Water Max. Operating Pressure(MPa) 1.0
Connection Type Pipe⇔Pipe, same diameters Tube Material PVC Pipe Surface Treatment No
Operating Temperature Range(℃) 5::35 Types TS Fittings Shape Expansion Joints

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.