(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Pipe Fitting - Reducing Hex Bushing, Brass, Low-Profile Hex, Double Tapped

Steel Pipe Fitting - Reducing Hex Bushing, Brass, Low-Profile Hex, Double Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Low Pressure Screw Fittings excellent in corrosion resistance

  • inCAD Components
Brass Fittings for Steel Pipe - Reducer Bushing:Related Image
・Materials
Type[ M ]Material
SJSPBC36000 Brass

Specifications

Part Number
SJSMT6A
[ ! ]For orders larger than indicated
quantity, please request a quotation.
Part NumberRc(PT)R(PT)LB
TypeNo.T1T2
SJSPB121/81/41617
131/83/81919
231/43/81919
241/41/22124
343/81/22124
363/83/42530
461/23/42530

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJSPB12
SJSPB13
SJSPB23
SJSPB24
SJSPB34
SJSPB36
SJSPB46
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

101/8B(6A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/8B(6A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101/4B(8A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101/4B(8A)1/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/2B(15A)
1 Piece(s)Available

8 Days or more

103/8B(10A)3/4B(20A)
1 Piece(s)Available

Same day

Stock

101/2B(15A)3/4B(20A)

Loading...

  1. 1

More Information

Specifications of Fittings
Operating Temperature Range-50~150˚C (No Freezing)
Max. Operating Pressure6.9MPa
 

Basic Information

Material C36000 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Bushings Connection Thread Type M1 Rc Connection Thread Type M2 R
Surface Treatment No Applicable Fluid Pulsating water and static water / Air Operating Temperature Range(℃) -50::150
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.