(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Pipe Fitting - 90° Elbow, Male to Female, Tapped and Threaded, High Pressure

Pipe Fitting - 90° Elbow, Male to Female, Tapped and Threaded, High Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change
  • New Pricing

High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa

  • inCAD Components
High Pressure Pipe Fittings - 90 Deg. Elbow, Tapped and Threaded:Related Image
・Materials
Type[ M ]Material
SGPELH1025 Carbon Steel
SUTELH304 Stainless Steel

Specifications

Part Number
SGPPEH6A
SGPSDJ12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number R
Rc
PT)
SGPELH SUTELH
Type No. (D) (L1) (L2) A B (D) (L1) (L2) A B
SGPELH

SUTELH
8A 1/4 24 30 41 21 27 25 32.5 45 22 32
10A 3/8 24 35 41 25 28 33 39.5 55 25 38
15A 1/2 32 41 51 29 35 38 44.5 61 28 41
20A 3/4 36 47 59 33 40 46 55.5 72 35 48
25A 1 46 57 74 38 48 56 70.5 86 44 57

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPELH8A
SGPELH10A
SGPELH15A
SGPELH20A
SGPELH25A
SUTELH8A
SUTELH10A
SUTELH15A
SUTELH20A
SUTELH25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Applicable Fluid Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/4B(8A)1/4B(8A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Steel] 1025 Carbon Steel3/8B(10A)3/8B(10A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Steel] 1025 Carbon Steel1/2B(15A)1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Steel] 1025 Carbon Steel3/4B(20A)3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1B(25A)1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 304 Stainless Steel1/4B(8A)1/4B(8A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)3/8B(10A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)1B(25A)-~800

Loading...

  1. 1
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female, Male Elbow
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.