(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Female, Tapped, Low Pressure

Pipe Fitting - Union, Female, Tapped, Low Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pipe Fitting - Union, Female, Tapped, Low Pressure
  • Pipe Fitting - Union, Female, Tapped, Low Pressure
  • Volume Discount
  • New Pricing

•Material : 304 Stainless Steel, Carbon Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Sockets
•Connection Thread Type M1 : Rp(Ps)
For complete product overview and details on Socket Low Pressure Pipe Fitting - Parallel Tapped (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Socket, Parallel Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPRPCarbon Steel PipesZinc Electroplating
SUTRP304 Stainless Steel-

Specifications

Part Number-L
SGPPT8A
SGPNPR8A

-

75
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRp
(PS)
SGPRPSUTRP
TypeNo.(D)(L)(D)(L)
SGPRP
SUTRP
6A1/8151913.820
8A1/419271725
10A3/823282126
15A1/228372533
20A3/434.5393136
25A141.5463843
32A1 1/451514748

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPRP6A
SGPRP8A
SGPRP10A
SGPRP15A
SGPRP20A
SGPRP25A
SGPRP32A
SUTRP6A
SUTRP8A
SUTRP10A
SUTRP15A
SUTRP20A
SUTRP25A
SUTRP32A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel1/8B(6A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel1/4B(8A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel3/8B(10A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel1/2B(15A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel3/4B(20A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel1B(25A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Steel] Carbon Steel1 1/4B(32A)Zinc Electroplating
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)No

Loading...

  1. 1
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Sockets
Connection Thread Type M1 Rp(Ps) Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.