(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Holding Capacity: 1960N | Stroke: 30mm | Open-Close Angle: 140deg
Part Number
Configured Part Number is shown.
Part Number |
MC07-3 |
Part Number | MC07-3 | MC07-S3 |
Body Material | 1018 Carbon Steel | 304 Stainless Steel |
Surface Treatment | *Trivalent Chromate | - |
Stroke (mm) | 30 | |
Tightening Force (N) | 1960 | |
Handle | 147° | |
Open-Close Angle | ||
Weight (g) | 370 | |
Accessories | Steel Bolt | Stainless Steel Bolt |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Mounting Bracket | Flange Base | Clamp Bolt Size | M8 | Stroke Amount L(mm) | 30 |
---|---|---|---|---|---|
Handle Length | Standard | Type | Side Push | Clamping Force (Range)(N) | 1400~1999 |
Mount Type | Flange Base |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy