(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 392 N.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 392 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 392N | Height under bar: 22.65mm | Overall Height: 104mm (when clamped)

  • inCAD Components
Toggle Clamps -Vertical Handle- -Long Arm-:Related Image

Specifications

Part Number
MC04-3L
Part NumberMC04-2L
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)392
Weight (g)175
Open-Close Angle of Arm98°
Open-Close Angle of Handle62°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70
1N=0.101972kgf
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-2L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Example

Toggle Clamps -Vertical Handle- -Long Arm-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Type Main Body Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M6 Clamp Bolt Material Iron + Rubber Pad
Arm Height Type Standard Arm Height(mm) 32.25 Arm Length Type Long Arm
Arm Length(mm) 57.7 Handle Length Standard Clamping Force (Range)(N) ~499

Please check the type/dimensions/specifications of the part MC04-2L in the Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 392 N. series.

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.