(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Horizontal, Flange Base, Tightening Force 500 N

Toggle Clamps - Horizontal, Flange Base, Tightening Force 500 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 500N | Stroke: 16mm

  • inCAD Components
Toggle Clamps -Horizontal-:Related Image

Specifications

Part Number
MC02-1
Part NumberMC03-2MC03-3
Body Material1018 Carbon Steel
Surface Treatment*Trivalent Chromate
Stroke (mm)16
Tightening Force (N)500
Open-Close Angle of Handle181°
Weight (g)65
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC03-2
MC03-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotation Orientation
1 Piece(s)Available

Same day

Stock

Clockwise Rotation
1 Piece(s)Available

Same day

Stock

Counterclockwise Rotation

Loading...

  1. 1

Example

Toggle Clamps -Horizontal-:Related Image
 

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M4
Clamp Bolt Material Iron + Rubber Pad Stroke Amount L(mm) 16 Handle Length Standard
Type Horizontal Clamping Force (Range)(N) ~1399 Mount Type Flange Base

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.