(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 3138 N

Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 3138 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 3138N | Stroke: 66.7mm

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Specifications

Part Number
MC02-1
Part NumberMC02-3
Body Material1018 Carbon Steel
Surface Treatment*Trivalent Chromate
Stroke (mm)66.7
Tightening Force (N)3138
Open-Close Angle of Handle189°
Weight (g)750
AccessoriesSteel Bolt
1N=0.101972kgf
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC02-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Example

Toggle Clamps -Free Attachable-:Related Image
 

Basic Information

Mounting Bracket No base Body Material 1018 Carbon Steel Clamp Bolt Size M10
Clamp Bolt Material Steel Handle Length Standard Type Push-Pull Free Mounting Direction Type
Clamping Force (Range)(N) 3100 or More Mount Type Free Mounting Direction

Please check the type/dimensions/specifications of the part MC02-3 in the Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 3138 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.