(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 1470 N

Toggle Clamps - Side Push/Pull, Free Mounting Direction, Tightening Force 1470 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 1470N | Stroke: 40mm

  • inCAD Components
Toggle Clamps -Free Attachable-:Related Image

Specifications

Part Number
MC02-1
Part NumberMC02-2MC02-S2
Body Material1018 Carbon Steel304 Stainless Steel
Shaft Material:
416 Stainless Steel
Pin: 410 Stainless Steel
Surface Treatment
 
* Trivalent Chromate-
Stroke (mm)40
Tightening Force (N)1470
Open-Close Angle of Handle189°
Weight (g)280
AccessoriesSteel BoltStainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC02-2
MC02-S2
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelSteel
1 Piece(s)Available

8 Days or more

304 Stainless SteelStainless Steel

Loading...

  1. 1

Example

Toggle Clamps -Free Attachable-:Related Image
 

Basic Information

Mounting Bracket No base Clamp Bolt Size M8 Handle Length Standard
Type Push-Pull Free Mounting Direction Type Clamping Force (Range)(N) 1400~1999 Mount Type Free Mounting Direction

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.