(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 400 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 400 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Holding Capacity: 400N | Height under bar: 25mm | Overall length: 100.6mm (when clamped)

  • inCAD Components
Toggle Clamps -Horizontal Handle-:Related Image

Specifications

Part Number
MC01-1
Part Number
MC01-2B
Body Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Force (N)
400
Weight (g)
60
Open-Close Angle of Arm
90°
Open-Close Angle of Handle
75°
Accessories
Bolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Example

Toggle Clamps -Horizontal Handle-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Mounting Bracket Flange Base Body Material 1018 Carbon Steel Clamp Bolt Size M5
Clamp Bolt Material Steel + rubber pad Arm Height Type Standard Arm Height(mm) 31.8
Arm Length Type Standard Arm Length(mm) 40 Clamping Force (Range)(N) 270~499

Please check the type/dimensions/specifications of the part MC01-2B in the Horizontal Toggle Clamp - Flange Base, Tip Bolt Adjustable, Tightening Force 400 N series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.