(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: L-Shaped
•Hole Shape: Through Hole
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
RQDB | 1018 Carbon Steel | Black Oxide |
RQDM | Electroless Nickel Plating | |
RQDW | Aluminum Casting Alloy 333.0 | Clear Anodize |
Part Number | - | B |
RQDB30 RQDW100 | - - | 80 150 |
Part Number | B | T | n (Number of Holes) | d | a1 | a2 | b1 | b2 | C | ||
Type | A | 1018 Carbon Steel | Aluminum Casting Alloy 333.0 | ||||||||
RQDB (Black Oxide) RQDM (Electroless Nickel Plating) RQDW (Clear Anodize) | 30* | 30* | 12 | 10 | 2 | 5.5 | 20 | - | 20 | - | 8 |
50* | 35 | ||||||||||
80 | 3 | 50 | 15 | ||||||||
50* | 50* | 2 | 35 | - | 35 | - | 12 | ||||
80 | 3 | 50 | 15 | ||||||||
100 | 60 | 20 | |||||||||
80 | 80 | 12 | 4 | 6.5 | 50 | 15 | 50 | 15 | 20 | ||
100 | 60 | 20 | |||||||||
100 | 100 | 60 | 20 | 60 | 20 | 25 | |||||
150 | 90 | 30 |
Representative Values of Mechanical Properties | |
Tensile Strength (N/mm2) | |
5052 Aluminum Alloy | Aluminum Casting Alloy 333.0 |
260 | 170 or More |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | L-Shaped | Hole Shape | Through Hole |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy