(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The plunger turns with stroke to destroy flux and oxide film.
Part Number
Configured Part Number is shown.
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | W1-9 Tool Steel | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass* | Gold Plating on Nickel Undercoat |
(C) | Spring | Spring Steel | Gold Plating on Nickel Undercoat |
(D) | Ball* | Brass | Gold Plating on Nickel Undercoat |
No. | Parts | [ M ]Material | [ S ] Surface Treatment |
(E) | Receptacles | Brass | Gold Plating on Nickel Undercoat |
(F) | Wire Wrap Post | Brass | Gold Plating on Nickel Undercoat |
Part Number | d | d1 | (L) | (L1) |
TNP72 | 0.53 | 0.53 | 1.0 | - |
TNP10 | 0.73 | 1.0 | 1.4 | 2.5 |
TNP60 | 1.0 | 2.0 | 1.9 | 2.0 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Ref. Replacement Usage Cycles | |
Initial | 2/3 Stroke | ||||||
TNP72 | 1.27mm | 4.5mm | 10gf | 50gf | 0.5A | 250mΩ | 300,000 times |
TNP10 | 1.9mm | 5.5mm | 20gf | 140gf | 1A | 200mΩ | 300,000 times |
TNP60 | 2.54mm | 6.4mm | 50gf | 165gf | 1.3A | 200mΩ | 100,000 times |
Part Number | Matching Turn Probes | Mounting Hole Dimensions (Press-Fit, Ref. Only) |
NR72 | TNP72 | 0.93~0.94mm |
NR10 | TNP10 | 1.39~1.41mm |
NR60 | TNP60 | 1.77~1.79mm |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NR10 |
NR60-A |
NR60-B |
NR60-C |
NR72 |
TNP10-C |
TNP10-K |
TNP60-A |
TNP60-A20 |
TNP60-C |
TNP60-K |
TNP72-C |
TNP72-K |
Loading...
Properties | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy