(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switch and Sensor - L Dimension Hole Position Configurable, Countersunk Hole, Counterbored Hole

Rails for Switch and Sensor - L Dimension Hole Position Configurable, Countersunk Hole, Counterbored Hole

Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.

  • METRIC
  • inCAD Components
Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Countersunk Hole / Counterbored Hole (Shape A)-:Related Image
[ ! ]For features of each detection method, >> Click here
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
Countersunk HoleCounterbored Hole
SENAM_ _HSENAT_ _H6063-T5 Aluminum AlloyClear Anodize
SENAMB_ _H-Black Anodize

Specifications

Part Number-L-V-W-X-Y-Z-N
     
Type No. H (Number of Holes)
SENAM
SENAMB
SENAT
 5
3
4
 3H
2H
2H
-
-
-
1000
500
200
-
-
-
V10
V10
V10
-
-
-
W30
W70
W70
-

X500











-


N3.5
■Countersunk Hole [ ! ]No. indicates the applicable nut size. [ ! ]For No. 3, the inside of groove is slightly milled. For Bar Nuts >> Click here
Part NumberL
1mm Increment
V W X Y Z
1mm Increment
NN1ABCDEd
TypeNo.H (Number of Holes)
SENAM
SENAMB
32H
3H
4H
5H
50~120010~11903.5 6.0 3.4 5.7 3.0  9 6.0 1.5
44.5 7.2 4.0 11 8.0 2.0
55.5 8.2 5.5 12 9.5
[ ! ]Please specify the mounting hole pitch by 8mm or more.
■Counterbored Hole [ ! ]No. indicates the applicable nut size. [ ! ]For No. 3, the inside is slightly milled. For Bar Nuts >> Click here
Part NumberL
1mm Increment
V W X Y Z
1mm Increment
N
0.5mm Increment
ABCDEde
TypeNo.H (Number of Holes)
SENAT32H
3H
4H
5H
50~120010~11903.5 3.4 5.8 3.09 9.51.5 5
43.5~4.54.5 7.3 4.01111.02.0
53.5~5.55.5 8.3 5.51212.5
[ ! ]Please specify the mounting hole pitch as N+1.5 or more.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SENAM32H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAM33H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAM34H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAM35H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAM42H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAM43H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAM44H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAM45H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAM52H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAM53H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAM54H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAM55H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAMB32H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAMB33H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAMB34H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAMB35H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAMB42H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAMB43H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAMB44H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAMB45H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAMB52H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAMB53H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAMB54H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAMB55H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAT32H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-N3.5
SENAT33H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-N3.5
SENAT34H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-N3.5
SENAT35H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-Z[10-1190/1]-N3.5
SENAT42H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-N[3.5-4.5/0.5]
SENAT43H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-N[3.5-4.5/0.5]
SENAT44H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-N[3.5-4.5/0.5]
SENAT45H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-Z[10-1190/1]-N[3.5-4.5/0.5]
SENAT52H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-N[3.5-5.5/0.5]
SENAT53H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-N[3.5-5.5/0.5]
SENAT54H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-N[3.5-5.5/0.5]
SENAT55H-[50-1200/1]-V[10-1190/1]-W[10-1190/1]-X[10-1190/1]-Y[10-1190/1]-Z[10-1190/1]-N[3.5-5.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Holes Surface Treatment Type Surface Treatment No. (Compatible Nut Size)
(mm)
Overall Length L
(mm)
Number of Holes Hole Diameter
(mm)
Hole Position [V]
(mm)
Hole Position [W]
(mm)
Hole Position [X]
(mm)
Hole Position [Y]
(mm)
Hole Position [Z]
(mm)
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize350 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize350 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize350 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize350 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize450 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize450 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize450 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize450 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize550 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize550 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize550 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesClear AnodizeCountersunk Hole TypeClear Anodize550 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize350 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize350 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize350 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize350 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize450 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize450 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize450 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize450 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize550 ~ 12002H (Two Holes)-10 ~ 118018 ~ 1190---
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize550 ~ 12003H (Three Holes)-10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize550 ~ 12004H (Four Holes)-10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

8 Days or more

10Countersunk HolesBlack AnodizeCountersunk Hole TypeBlack Anodize550 ~ 12005H (5-Hole)-10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize350 ~ 12002H (Two Holes)3.510 ~ 119010 ~ 1190---
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize350 ~ 12003H (Three Holes)3.510 ~ 119010 ~ 119010 ~ 1190--
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize350 ~ 12004H (Four Holes)3.510 ~ 119010 ~ 119010 ~ 119010 ~ 1190-
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize350 ~ 12005H (5-Hole)3.510 ~ 119010 ~ 119010 ~ 119010 ~ 119010 ~ 1190
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize450 ~ 12002H (Two Holes)3.5 ~ 4.510 ~ 119010 ~ 1190---
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize450 ~ 12003H (Three Holes)3.5 ~ 4.510 ~ 119010 ~ 119010 ~ 1190--
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize450 ~ 12004H (Four Holes)3.5 ~ 4.510 ~ 119010 ~ 119010 ~ 119010 ~ 1190-
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize450 ~ 12005H (5-Hole)3.5 ~ 4.510 ~ 119010 ~ 119010 ~ 119010 ~ 119010 ~ 1190
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize550 ~ 12002H (Two Holes)3.5 ~ 5.510 ~ 119010 ~ 1190---
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize550 ~ 12003H (Three Holes)3.5 ~ 5.510 ~ 119010 ~ 119010 ~ 1190--
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize550 ~ 12004H (Four Holes)3.5 ~ 5.510 ~ 119010 ~ 119010 ~ 119010 ~ 1190-
1 Piece(s)

8 Days or more

10Counterbored HolesClear AnodizeCounterbored Hole TypeClear Anodize550 ~ 12005H (5-Hole)3.5 ~ 5.510 ~ 119010 ~ 119010 ~ 119010 ~ 119010 ~ 1190

Loading...

  1. 1

Example

Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Countersunk Hole / Counterbored Hole (Shape A)-:Related Image
Nut (>> Click here)
Bar Nut SQN, SQNS (>> Click here)
 

Basic Information

Type Rail Shape A Hole Position Hole Positions Configurable Material 6063-T5 Aluminum Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.