(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Proximity Sensors - Ultra-Compact with Built-In Amplifier

Proximity Sensors - Ultra-Compact with Built-In Amplifier

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Small diameters enable installation in limited spaces.

PDFP.2019-2162

Unit examples related to this product
Proximity Sensors with built-in Amplifier -Screw Type- -Heat Resistant-:Related Image
[ A ] Accessories: Hex Nut 2 pcs. (PSMM4 only)
M4 Thickness 2 Hex Socket 6

Specifications

Part Number
PSAM8
PSHM12
PSMM4
Part Number Detection Distance
(mm)
Output
PSMMD3 1 NPN N.O.
PSMM4
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSMM4
PSMMD3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Detection Head Size Dimension (M) Detection Head Size Dimension
(φ)
Detection Head Size Dimension L2 (Range)
(mm)
Detection Head Size Dimension
(mm)
1 Piece(s)Available

8 Days or more

10ThreadedM4-10 to 2019
1 Piece(s)Available

8 Days or more

10Cylindrical-320.1 to 3022

Loading...

  1. 1

More Information

Proximity Sensors with built-in Amplifier -Screw Type- -Heat Resistant-:Related Image
Do not use this product as a detection device for human body protection.
(For human body protection, use products compliant with the local laws and regulations such as OSHA, ANSI and IEC.)
 

Basic Information

Detected Object Magnetically Permeable Metal Operating Environment Mini Type Detection Distance(mm) 1
Shield Shield Case Material 303 Stainless Steel Sensor Detection Surface Material Stainless Steel
Amplifier Built-in Type Protection Structure (IEC) IP67

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support