(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·General screw-type proximity sensors are available at low prices.
Part Number
Configured Part Number is shown.
Part Number |
EM7-18S |
Part Number | Shape | Detection Distance | Output | Connection Method |
EM2-8S | Screw Type M8 | 2mm | NPN N.O. | Integrated Cable Type 2m (Oil Resistant Cable) |
EM3-12S | Screw Type M12 | 3mm | ||
EM7-18S | Screw Type M18 | 7mm | ||
EM10-30S | Screw Type M30 | 10mm |
Part Number | Shape | Detection Distance | Output | Connection Method |
EM8-12U | Screw Type M12 | 8mm | NPN N.O. | Integrated Cable Type 2m (Oil Resistant Cable) |
EM14-18U | Screw Type M18 | 14mm |
Part Number | Shape | Detection Distance | Output | Connection Method |
EMZ3-12S | Screw Type M12 | 3mm | NPN N.O. | Integrated Cable Type 2m (Oil Resistant Cable) |
EMZ7-18S | Screw Type M18 | 7mm |
Type | DC, 2-Wire | DC, 3-Wire | |||||||
Shield | Non Shield | Shield | |||||||
M8 | M12 | M18 | M30 | M12 | M18 | M12 | M18 | ||
Part Number | EM2-8S | EM3-12S | EM7-18S | EM10-30S | EM8-12U | EM14-18U | EMZ3-12S | EMZ7-18S | |
Rated Operating Voltage | DC12 / 24V (DC10~30V) Allowable Voltage Ripple 10%p-p or less | DC12 / 24V (DC10~30V) Allowable Voltage Ripple 10%p-p or less | DC12 / 24V (DC10~30V) Allowable Voltage Ripple 10%p-p or less | ||||||
Standard Detected Subject (mm) | Ferrous 8x8x1t | Ferrous 12x12x1t | Ferrous 18x18x1t | Ferrous 30x30x1t | Ferrous 30x30xt1 | Ferrous 30x30xt1 | Ferrous 12x12x1t | Ferrous 18x18x1t | |
Effective Operation Distance | 2mm±10% | 3mm±10% | 7mm±10% | 10mm±10% | 8mm±10% | 14mm±10% | 3mm±10% | 7mm±10% | |
Guaranteed Operation Distance | 0~1.4mm | 0~2.2mm | 0~5.6mm | 0~8.1mm | 0~6.4mm | 0~11.3mm | 0~2.2mm | 0~5.6mm | |
Reactive Material | Ferrous / Nonferrous Metals (Operation distance vary depending on the material) | Ferrous / Nonferrous Metals (Operation distance vary depending on the material) | Ferrous / Nonferrous Metals (Operation distance vary depending on the material) | ||||||
Hysteresis | 15% or less | 20% or less | 20% or less | 20% or less | |||||
Operation Cycle Frequency | 2kHz | 300kHz | 100Hz | 100Hz | 300Hz | 100Hz | |||
Rated Operating Current | 3~100mA | 5~100mA | Up to 200mA | ||||||
Voltage Drop | 3V or less | 3V or less | 1.5V or less | ||||||
Off-state Current | 0.55mA or less | 1mA or less | 1mA or less | 0.5mA or less | |||||
Circuit Protection | Load Short Circuit Protection | Load Short Circuit Protection, Surge Absorbing Circuit | Load Short Circuit Protection, Surge Absorbing Circuit | Load Short Circuit Protection, Surge Absorbing Circuit, Reverse Polarity Protection Circuit | |||||
Indicator Light | Operation Indicator | Operation Indicator | Operation Indicator | ||||||
Service Ambient Temperature | -25~+70°C | -25~+70°C | -25~+70°C | ||||||
Temperature Property | Within ±10% (Operation Temp. +25°C) | Within ±15% (Operation Temp. +23°C) | Within ±10% (operation temp. +23°C) | Within ±10% (operation temp. +23°C) | Within ±15% (Operation Temp. +23°C) | Within ±10% (operation temp. +23°C) | |||
Withstand Voltage | AC1000V 50/60Hz (1 min.) | AC500V 50/60Hz (1 min.) | AC600V 50/60Hz (1 min.) | AC500V 50/60Hz (1 min.) | |||||
Dielectric Strength | 50MΩ or more (DC500V) | 50MΩ or more (DC500V) | 50MΩ or more (DC500V) | ||||||
Vibration Resistance | Full Wave Amplitude: 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | Full Wave Amplitude: 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | Full Wave Amplitude: 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | ||||||
Shock Resistance | Within 980m/S2 11ms (in Respective X, Y, Z Direct. each 10 times) | Within 490m/s2 11ms (in Respective X, Y, Z Direct. each 10 times) | Within 490m/s2 11ms (in Respective X, Y, Z Direct. each 10 times) | Within 490m/s2 11ms (in Respective X, Y, Z Direct. each 10 times) | |||||
IP | IP67 | IP67 | IP67 | ||||||
Case Material | Case | Stainless Steel | Metal: Brass Nickel Plating | Metal: Brass Nickel Plating | Metal: Brass Nickel Plating | ||||
Detecting Surface | PBT Polybutylene Terephthalate Resin | PBT Polybutylene Terephthalate Resin | PBT Polybutylene Terephthalate Resin | ||||||
Lead Wire | Oil Resistant Cable 2m O.D. (approx. Ø4.1) 0.3mm2, 2 Conductors | Oil Resistant Cable 2m O.D. (approx. Ø3.8) 0.3mm2, 2 Conductors | Oil Resistant Cable 2m O.D. (approx. Ø6) 0.5mm2, 2 Conductors | Oil Resistant Cable 2m O.D. (approx. Ø3.8) 0.3mm2, 2 Conductors | Oil Resistant Cable 2m O.D. (approx. Ø3.8) 0.3mm2, 3 Conductors | ||||
Tightening Torque | 10mm from the Detecting Surface: 9N·m or less Other Than Above: 12N·m or less | 5N·m or less | 10N·m or less | 20N·m or less | 5N·m or less | 10N·m or less | 5N·m or less | 10N·m or less | |
Mass | Approx. 50g | Approx. 90g | Approx. 150g | Approx. 250g | Approx. 90g | Approx. 150g | Approx. 80g | Approx. 150g |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
EM2-8S |
EM3-12S |
EM7-18S |
EM8-12U |
EM10-30S |
EM14-18U |
EMZ3-12S |
EMZ7-18S |
Loading...
Detected Object | Magnetically Permeable Metal / Nonferrous Metal | Operating Environment | Standard | Shape | Threaded |
---|---|---|---|---|---|
Sensor Detection Surface Material | PBT (Polybutylene Terephthalate Resin) | Amplifier | Built-in Type | Protection Structure (IEC) | IP67 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy