(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Horizontal Z-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Feed Screw (Pitch 0.5), Low Profile, ZLTG/ZLTCG Series

Manual Horizontal Z-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Feed Screw (Pitch 0.5), Low Profile, ZLTG/ZLTCG Series

Move the mouse over the image to zoom

  • Manual Horizontal Z-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Feed Screw (Pitch 0.5), Low Profile, ZLTG/ZLTCG Series
  • Manual Horizontal Z-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Feed Screw (Pitch 0.5), Low Profile, ZLTG/ZLTCG Series
  • Volume Discount

Ultra Low Profile Horizontal Z Axis Stage best suited when delicate operation is required in limited space.

  • inCAD Components

[ ! ]For Feed Screw and Micrometer Head materials, see >> Click here
The height dimensions in ( ) are the dimensions at the center of the travel distance.
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
ZLTG80
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)Parallelism (µm)Weight (kg)Accessories (4 pcs.)
TypeAStraightness (µm)PitchingYawingRollingPitchingYawingRolling
ZLTG4040x40±319.650.91.50.53.660.915.641000.16SCB3-6
6060x60±329.42.30.73.670.254.810.24SCB4-6
8080x80±33.00.63.520.074.990.32SCB4-6
ZLTCG4040x40±319.650.91.50.53.660.915.641000.14SCB3-6
6060x60±329.42.30.73.670.254.810.22SCB4-6
8080x80±33.00.63.520.074.990.30SCB4-6
[ ! ]Micrometer Head Resolution: 10µm/division
[ ! ]The micrometer head is only for raising and lowering the positioning stage. The scale and the amount by which the positioning stage is raised and lowered will vary.
[ ! ]For orders larger than indicated quantity, please confirm with Web Ordering System.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZLTCG40
ZLTCG60
ZLTCG80
ZLTG40
ZLTG60
ZLTG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

12 Days or more

1026~4026~40Feed Screw404019.63.660.915.64-Knob
1 Piece(s)Available

12 Days or more

1041~6041~60Feed Screw606029.43.670.254.81-Knob
1 Piece(s)Available

12 Days or more

1061~9061~90Feed Screw808029.43.520.074.99-Knob
1 Piece(s)Available

12 Days or more

1026~4026~40[Micrometer Heads] Micrometer Heads404019.63.660.915.64Standard-
1 Piece(s)Available

12 Days or more

1041~6041~60[Micrometer Heads] Micrometer Heads606029.43.670.254.81Standard-
1 Piece(s)Available

12 Days or more

1061~9061~90[Micrometer Heads] Micrometer Heads808029.43.520.074.99Standard-

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Travel Distance (Selection Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 30.1~35 Guiding Mechanism Linear Guide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Travel Distance (Z Distance)(mm) ±3 Table Size (Thickness) H(mm) 33
Z-Axis Stage Surface Horizontal Surface Z-Axis Through Hole (Table Center Hole) No Table Straightness(µm) 5
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.