(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It can be fed in Z direction, and can be held in place without rotating. Can be utilized for simplified adjustments with a graduated scale.
Part Number
Configured Part Number is shown.
Type | Post | Block | Handle | Rack Gear | Pinion Gear | |
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ M ]Material | |
ZKB | 304 Stainless Steel | Aluminum Alloy | Clear Anodize | Aluminum Alloy | 1045 Carbon Steel | 1045 Carbon Steel |
Part Number | - | L | - | L1 |
ZKB20 | - | 300 | - | 210 |
Part Number | L | L1 | Travel Distance (LM)(mm) | Load Capacity (N) | Weight (kg) | ||
Type | Df8 | ||||||
ZKB | 20 | -0.020 -0.053 | 150 | 110 | 70 | 25 | 0.6 |
200 | 70 | 0.7 | |||||
160 | 120 | 0.7 | |||||
250 | 120 | 0.9 | |||||
300 | 210 | 170 | 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZKB20-150-110 |
ZKB20-200-110 |
ZKB20-200-160 |
ZKB20-250-160 |
ZKB20-300-210 |
Loading...
Load Capacity (Range)(N) | 5~30 | Travel (Z Direction) Range(mm) | ±20mm~ | Feeding Method | Rack & Pinion |
---|---|---|---|---|---|
Table Size (Length) L(mm) | 28 | Table Size (Width) W(mm) | 36 | Table Material | Aluminum Alloy |
Table Surface Treatment | Clear Anodize | Guiding Mechanism | Shaft Slide | Clamp | Clamp Lever |
Feed method (rack & pinion type) | Fast-forward | Feed method (feed pitch)(mm) | 19 | Diameter of ball screw(φ) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy