(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fluid state in the glass tube of this Sight Glass can be seen at one sight. Uses low particle generation bearings.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||||
Components ①②③④⑤ | ①Cap | ②Post | ③Holder | ④Screw | ⑤Bearing (for Low Particle Generation) |
RLLP | Polyacetal | 304 Stainless Steel | 304 Stainless Steel | 302HQ Stainless Steel | SBC6_ _ZZ (Stainless Steel) |
RLLUP | Ultra High-Molecular-Weight Polyethylene | ||||
RLLPK | PEEK |
Part Number | - | L |
RLLP10 | - | 20 |
Part Number | L 5mm Increment | H | D1 | ④Screw | C | t | h | d | B | M | |
Type | D | ||||||||||
RLLP RLLUP RLLPK | 10 | 5~30 | 10 | 7.5 | SCB2.6-5 | 0.2 | 5.5 | 2.5 | 7 | 5 | M3 |
20 | 10~50 | 14 | 12 | SCB4-6 | 0.5 | 7.5 | 5 | 16 | 10 | M6 | |
30 | 10~70 | 18 | 12 | SCB5-8 | 0.5 | 9 | 8 | 26 | 13 | M8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RLLP10-[5-30/5] |
RLLP20-[10-50/5] |
RLLP30-[10-70/5] |
RLLPK10-[5-30/5] |
RLLPK20-[10-50/5] |
RLLPK30-[10-70/5] |
RLLUP10-[5-30/5] |
RLLUP20-[10-50/5] |
RLLUP30-[10-70/5] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy