(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - With compact flange, economy model.

Bushings for Locating Pins - With compact flange, economy model.

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Flanged
•Material: 1045 Carbon Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized
•P Fixed L Selectable Configurable: P, L Dimensions Configurable

  • METRIC
  • inCAD Components
Bushings for Locating Pins -Compact Flange- -Economy-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JBOR1045 Carbon Steel--
JBOMElectroless Nickel Plating-
JBOK-45~50HRC
JBONElectroless Nickel Plating

Specifications

Part Number-P-L
JBY6
JBSF20
JBOR10
JBN10

-
-


P13.00
P5.0

-
-
-
-
12
L30.0
L8
10
Part NumberP
0.1mm Increment
L
1mm Increment
RHWTAd
TypeD
JBOR
J
BOM
JBOK
JBON
104.0~6.55~15125123175
126.0~8.52281520
158.0~10.55~354017306
169.0~11.520
1810.0~12.5
2012.0~13.522
2212.0~13.525
2513.0~15.54430434
2615.0~16.5
3016.0~20.55~50356355428
3520.0~25.0604046

Alterations

Bushings for Locating Pins -Compact Flange- -Economy-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBOK10-P[4-6.5/0.1]-L[5-15/1]
JBOK12-P[6-8.5/0.1]-L[5-15/1]
JBOK15-P[8-10.5/0.1]-L[5-35/1]
JBOK16-P[9-11.5/0.1]-L[5-35/1]
JBOK18-P[10-12.5/0.1]-L[5-35/1]
JBOK20-P[12-13.5/0.1]-L[5-35/1]
JBOK22-P[12-13.5/0.1]-L[5-35/1]
JBOK25-P[13-15.5/0.1]-L[5-35/1]
JBOK26-P[15-16.5/0.1]-L[5-35/1]
JBOK30-P[16-20.5/0.1]-L[5-50/1]
JBOK35-P[20-25/0.1]-L[5-50/1]
JBOM10-P[4-6.5/0.1]-L[5-15/1]
JBOM12-P[6-8.5/0.1]-L[5-15/1]
JBOM15-P[8-10.5/0.1]-L[5-35/1]
JBOM16-P[9-11.5/0.1]-L[5-35/1]
JBOM18-P[10-12.5/0.1]-L[5-35/1]
JBOM20-P[12-13.5/0.1]-L[5-35/1]
JBOM22-P[12-13.5/0.1]-L[5-35/1]
JBOM25-P[13-15.5/0.1]-L[5-35/1]
JBOM26-P[15-16.5/0.1]-L[5-35/1]
JBOM30-P[16-20.5/0.1]-L[5-50/1]
JBOM35-P[20-25/0.1]-L[5-50/1]
JBON10-P[4-6.5/0.1]-L[5-15/1]
JBON12-P[6-8.5/0.1]-L[5-15/1]
JBON15-P[8-10.5/0.1]-L[5-35/1]
JBON16-P[9-11.5/0.1]-L[5-35/1]
JBON18-P[10-12.5/0.1]-L[5-35/1]
JBON20-P[12-13.5/0.1]-L[5-35/1]
JBON22-P[12-13.5/0.1]-L[5-35/1]
JBON25-P[13-15.5/0.1]-L[5-35/1]
JBON26-P[15-16.5/0.1]-L[5-35/1]
JBON30-P[16-20.5/0.1]-L[5-50/1]
JBON35-P[20-25/0.1]-L[5-50/1]
JBOR10-P[4-6.5/0.1]-L[5-15/1]
JBOR12-P[6-8.5/0.1]-L[5-15/1]
JBOR15-P[8-10.5/0.1]-L[5-35/1]
JBOR16-P[9-11.5/0.1]-L[5-35/1]
JBOR18-P[10-12.5/0.1]-L[5-35/1]
JBOR20-P[12-13.5/0.1]-L[5-35/1]
JBOR22-P[12-13.5/0.1]-L[5-35/1]
JBOR25-P[13-15.5/0.1]-L[5-35/1]
JBOR26-P[15-16.5/0.1]-L[5-35/1]
JBOR30-P[16-20.5/0.1]-L[5-50/1]
JBOR35-P[20-25/0.1]-L[5-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Surface Finish Hardness Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

1010No45 to 50HRC104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012No45 to 50HRC126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015No45 to 50HRC158 ~ 10.55 ~ 35
1 Piece(s)

10 Days or more

1010No45 to 50HRC109 ~ 11.55 ~ 35
1 Piece(s)

10 Days or more

1018No45 to 50HRC1810 ~ 12.55 ~ 35
1 Piece(s)

10 Days or more

1020No45 to 50HRC2012 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1022No45 to 50HRC2212 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1025No45 to 50HRC2513 ~ 15.55 ~ 35
1 Piece(s)

10 Days or more

1026No45 to 50HRC2615 ~ 16.55 ~ 35
1 Piece(s)

10 Days or more

1030No45 to 50HRC3016 ~ 20.55 ~ 50
1 Piece(s)

10 Days or more

1035No45 to 50HRC3520 ~ 255 ~ 50
1 Piece(s)

10 Days or more

1010Electroless Nickel PlatingNone104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012Electroless Nickel PlatingNone126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015Electroless Nickel PlatingNone158 ~ 10.55 ~ 35
1 Piece(s)

10 Days or more

1016Electroless Nickel PlatingNone169 ~ 11.55 ~ 35
1 Piece(s)

10 Days or more

1018Electroless Nickel PlatingNone1810 ~ 12.55 ~ 35
1 Piece(s)

10 Days or more

1020Electroless Nickel PlatingNone2012 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1022Electroless Nickel PlatingNone2212 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1025Electroless Nickel PlatingNone2513 ~ 15.55 ~ 35
1 Piece(s)

10 Days or more

1026Electroless Nickel PlatingNone2615 ~ 16.55 ~ 35
1 Piece(s)

10 Days or more

1030Electroless Nickel PlatingNone3016 ~ 20.55 ~ 50
1 Piece(s)

10 Days or more

1035Electroless Nickel PlatingNone3520 ~ 255 ~ 50
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating45 to 50HRC104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating45 to 50HRC126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating45 to 50HRC158 ~ 10.55 ~ 35
1 Piece(s)

10 Days or more

1016Electroless Nickel Plating45 to 50HRC169 ~ 11.55 ~ 35
1 Piece(s)

10 Days or more

1018Electroless Nickel Plating45 to 50HRC1810 ~ 12.55 ~ 35
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating45 to 50HRC2012 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1022Electroless Nickel Plating45 to 50HRC2212 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating45 to 50HRC2513 ~ 15.55 ~ 35
1 Piece(s)

10 Days or more

1026Electroless Nickel Plating45 to 50HRC2615 ~ 16.55 ~ 35
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating45 to 50HRC3016 ~ 20.55 ~ 50
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating45 to 50HRC3520 ~ 255 ~ 50
1 Piece(s)

10 Days or more

1010NoNone104 ~ 6.55 ~ 15
1 Piece(s)

10 Days or more

1012NoNone126 ~ 8.55 ~ 15
1 Piece(s)

10 Days or more

1015NoNone158 ~ 10.55 ~ 35
1 Piece(s)

10 Days or more

1016NoNone169 ~ 11.55 ~ 35
1 Piece(s)

10 Days or more

1018NoNone1810 ~ 12.55 ~ 35
1 Piece(s)

10 Days or more

1020NoNone2012 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1022NoNone2212 ~ 13.55 ~ 35
1 Piece(s)

10 Days or more

1025NoNone2513 ~ 15.55 ~ 35
1 Piece(s)

10 Days or more

1026NoNone2615 ~ 16.55 ~ 35
1 Piece(s)

10 Days or more

1030NoNone3016 ~ 20.55 ~ 50
1 Piece(s)

10 Days or more

1035NoNone3520 ~ 255 ~ 50

Loading...

  1. 1
 

Basic Information

Basic Shape Flanged Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Undersized
Material 1045 Carbon Steel Special Features No P Fixed, L Selectable, and P and L Configurable P, L Dimensions Configurable
D Tolerance 0/-0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.