(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - With round head, flat tip with hex key entry, externally threaded shank.

Large Head Locating Pins - With round head, flat tip with hex key entry, externally threaded shank.
  • Lead Time Reduction

Hexagon sockets make it capable of being mounted easily by using hexagonal wrench.

  • METRIC
  • inCAD Components
Marker Pins -Hexagon Socket-:Related Image
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
JPLR1045 Carbon Steel--
JPLRMElectroless Nickel Plating-
JPLRK-Treated Hardness: 50~55HRC
JPLRS304 Stainless Steel--

Specifications

Part Number-P-B 
JPLR6
JPLB8
-
-
P8.5
P9.5
-
-
B6.5
B3.2
(Hex Socket)
(Flathead Slot)
■P Tolerance
Pg6
5.0~6.0−0.004
−0.012
6.1~10.0−0.005
−0.014
10.1~15.0−0.006
−0.017
Part NumberP
0.1mm Increment
B
0.1mm Increment
E
TypeM (Coarse)
JPLR
JPLRM
JPLRK

JPLRS
35.0~7.06.5~10.022
45.0~8.06.5~10.022.5
56.0~12.06.5~10.023
66.5~15.06.5~12.023
88.5~15.07.5~12.02.54
1010.5~15.08.5~12.035
[ ! ]Note that pins with small thread diameter have thin under-head part.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPLR3-P[5-7/0.1]-B[6.5-10/0.1]
JPLR4-P[5-8/0.1]-B[6.5-10/0.1]
JPLR5-P[6-12/0.1]-B[6.5-10/0.1]
JPLR6-P[6.5-15/0.1]-B[6.5-12/0.1]
JPLR8-P[8.5-15/0.1]-B[7.5-12/0.1]
JPLR10-P[10.5-15/0.1]-B[8.5-12/0.1]
JPLRK3-P[5-7/0.1]-B[6.5-10/0.1]
JPLRK4-P[5-8/0.1]-B[6.5-10/0.1]
JPLRK5-P[6-12/0.1]-B[6.5-10/0.1]
JPLRK6-P[6.5-15/0.1]-B[6.5-12/0.1]
JPLRK8-P[8.5-15/0.1]-B[7.5-12/0.1]
JPLRK10-P[10.5-15/0.1]-B[8.5-12/0.1]
JPLRM3-P[5-7/0.1]-B[6.5-10/0.1]
JPLRM4-P[5-8/0.1]-B[6.5-10/0.1]
JPLRM5-P[6-12/0.1]-B[6.5-10/0.1]
JPLRM6-P[6.5-15/0.1]-B[6.5-12/0.1]
JPLRM8-P[8.5-15/0.1]-B[7.5-12/0.1]
JPLRM10-P[10.5-15/0.1]-B[8.5-12/0.1]
JPLRS3-P[5-7/0.1]-B[6.5-10/0.1]
JPLRS4-P[5-8/0.1]-B[6.5-10/0.1]
JPLRS5-P[6-12/0.1]-B[6.5-10/0.1]
JPLRS6-P[6.5-15/0.1]-B[6.5-12/0.1]
JPLRS8-P[8.5-15/0.1]-B[7.5-12/0.1]
JPLRS10-P[10.5-15/0.1]-B[8.5-12/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Thread Diameter M
(mm)
Positioning Side Length B
(mm)
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No5 ~ 736.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No5 ~ 846.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No6 ~ 1256.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No6.5 ~ 1566.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No8.5 ~ 1587.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNo[None] No10.5 ~ 15108.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No5 ~ 736.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No5 ~ 846.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1256.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No6.5 ~ 1566.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No8.5 ~ 1587.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelHardened[None] No10.5 ~ 15108.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating5 ~ 736.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating5 ~ 846.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating6 ~ 1256.5 ~ 10
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating6.5 ~ 1566.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating8.5 ~ 1587.5 ~ 12
1 Piece(s)

9 Days or more

10[Steel] 1045 Carbon SteelNoElectroless Nickel Plating10.5 ~ 15108.5 ~ 12
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No5 ~ 736.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No5 ~ 846.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 1256.5 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 1566.5 ~ 12
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8.5 ~ 1587.5 ~ 12
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10.5 ~ 15108.5 ~ 12

Loading...

  1. 1

Example

Marker Pins -Hexagon Socket-:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive With hex socket Shank Style Male thread Tolerance of Positioning Side Outer Diameter g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.