(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Spur Gears - Pressure Angle 20 Degrees, Plastic

Spur Gears - Pressure Angle 20 Degrees, Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

New: Max. teeth numbers are increased to 120 for module 0.5, 0.8, 1.0 and 1.5. And blue polyacetal type is added. [July 2023]
Plastic Type relatively quiet when engaged.

  • inCAD Components

PDFP.2019-1494

Unit examples related to this product
Plastic Spur Gears - Pressure Angle 20Deg.:Related Image
・Materials
Type[ M ]Material[ A ]Accessories
GearsMetal Hub
Insert
GEABMMC Nylon-Set Screw
(4137 Alloy Steel,
Black Oxide)
GEABMS1045 Carbon Steel or Equivalent
GEABMT304 Stainless SteelSet Screw (304 Stainless Steel)
GEABPPolyacetal-Set Screw (4137 Alloy Steel,
Black Oxide)
GEABPS1045 Carbon Steel or Equivalent
GEABPT304 Stainless SteelSet Screw (304 Stainless Steel)
[ ! ]Set Screw is not included in products with Gear Shape A.
 

Specifications

Part Number-Number of Teeth-B-Gear
Shape
-P
GEABM1.0
GEABPS2.0
GEABM0.5
-
-
-
20
40
20
-
-
-
10
20
8
-
-
-
A
B
K
-
-
-
8
20
7
[ ! ]When gear shape is not specified, Module 1.0 with 18 or more number of teeth and Module 1.5, 2.0, 2.5, 3.0 will be Shape B.
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7d Reference Dia.D Tip Dia.G Root Dia.HL12M (Coarse)d1*1. Allowable Transmission Force (N·m) Bending Strength
TypeModuleW/o Metal Hub InsertWith Metal Hub InsertMC NylonPolyacetal
GEABM
(MC Nylon)

GEABP

(Polyacetal)


GEABMS
(With Metal Hub Insert, MC Nylon)

GEABPS

(With Metal Hub Insert, Polyacetal)


GEABMT
(Stainless Steel with Metal Hub Insert, MC Nylon)

GEABP
T
(Stainless Steel with Metal Hub Insert, Polyacetal)
0.5*158K3~5-7.58.56.25918103M3-0.08 0.33
*16896.750.09 0.36
*183~79107.75100.11 0.42
*2010118.75110.12 0.49
*203B3~510118.758.58
(B=3)

7
(B=2)
5 2.50.05 0.18
*243~7121310.75100.06 0.23
*2512.513.511.250.06 0.24
*28141512.750.07 0.28
*30151613.750.08 0.31
*32161714.750.08 0.33
*36181916.750.10 0.39
*402

3
202118.750.11 0.44
*4522.523.521.250.13 0.51
*48242522.750.14 0.55
*50252623.750.15 0.58
*563282926.750.17 0.67
*60303128.750.18 0.73
*64323330.750.20 0.78
*703~8353633.75120.22 0.86
*72363734.750.22 0.89
*80404138.750.25 0.99
*903~9454643.75140.28 1.13
*100505148.750.32 1.27
*120606158.750.39 1.54
0.8*127K4~7-9.611.27.611.220133M3-0.13 0.50
*144~811.212.89.212.80.17 0.66
*154~91213.61013.60.18 0.73
*165B4~712.814.410.81014 90.15 0.58
*1814.41612.40.17 0.67
*201617.6140.20 0.78
*245~819.220.817.212.50.25 0.98
*252021.6180.26 1.04
*2822.42420.40.30 1.20
*302425.6220.33 1.30
*3225.627.223.640.36 1.42
*366~928.830.426.814M40.42 1.65
*403233.6300.47 1.88
*453637.6340.55 2.18
*4838.44036.40.59 2.36
*504041.6380.63 2.49
*5644.846.442.80.72 2.85
*604849.6460.78 3.11
*6451.252.849.20.84 3.33
*706~115657.654160.92 3.66
*7257.659.255.60.95 3.78
*806465.6621.07 4.24
*906~147273.670201.21 4.83
*1006~168081.678241.37 5.43
*1206~219697.694301.66 6.58
1.01512A6~106151712.5-----P+40.49 1.71
*16K8~12-161813.51825133M3-0.54 1.89
1810A

B
8~108182015.51520104M4P+40.53 1.84
208~11202217.5160.61 2.13
228~12222419.5180.69 2.41
248~148, 10242621.5200.77 2.69
25252722.50.82 2.84
268~15262823.5220.86 3.00
28283025.50.94 3.28
3010~1710, 12303227.5251.03 3.56
3210~18323429.5261.11 3.87
35353732.51.25 4.34
3610~1910, 12, 15363833.5281.30 4.51
4010~21404237.5301.48 5.15
45454742.51.71 5.95
48485045.51.86 6.45
5010~2410, 12, 15, 20505247.5351.96 6.80
55555752.52.20 7.63
60606257.52.44 8.49
7010~28707267.5402.88 10.02
75757772.53.11 10.80
80808277.53.33 11.59
90909287.53.80 13.19
10010010297.54.27 14.84
120120122117.55.18 17.99
1.51515A

B
8~12822.525.518.75182493M3P+41.38 3.16
168~148, 10242720.25201.53 3.50
188~15273023.252227124M41.79 4.08
208~178, 10, 12303326.25252.07 4.73
248~218, 10, 12, 15363932.25302.61 5.97
258~2137.540.533.752.76 6.30
268~22394235.25322.91 6.65
288~23424538.25343.18 7.27
308~248, 10, 12, 15, 20454841.25353.46 7.90
328~28485144.25403.76 8.58
358~2852.555.548.754.22 9.63
368~28545750.254.38 10.00
4010~3110, 12, 15, 20, 25606356.25455.00 11.42
4510~3167.570.563.755.78 13.20
4810~31727568.256.27 14.31
5010~31757871.256.60 15.08
6010~35909386.25508.24 18.83
7012~3512, 15, 20, 25105108101.259.72 22.21
8012~38120123116.255511.25 25.70
[ NG ]Number of Teeth with *is not With Metal Hub Insert Type.
*1 Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions >> Click here Module 0.5 with 40~50 teeth are calculated as tooth width 3mm.
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7d Reference Dia.D Tip Dia.G Root Dia.HL12M (Coarse)d1*1. Allowable Transmission Force (N·m) Bending Strength
TypeModuleW/o Metal Hub InsertWith Metal Hub InsertMC NylonPolyacetal
GEABM
(MC Nylon)
GEABP
(Polyacetal)
GEABMS
(With Metal Hub Insert, MC Nylon)
GEABPS
(With Metal Hub Insert, Polyacetal)
GEABMT
(Stainless Steel with Metal Hub Insert, MC Nylon)
GEABPT
(Stainless Steel with Metal Hub Insert, Polyacetal)
2.0*1220A

B
10~12-242819.01834144M4-2.25 2.45
1410~1410283223.020P+42.96 3.23
1510~1610, 12303425.0243.28 3.59
1610~1710, 12, 15323627.0253.63 3.97
1810~21364031.0304.24 4.63
2010~23404435.0334.91 5.36
2410~2810, 12, 15, 20485243.0406.19 6.77
25505445.06.54 7.15
2810~3110,12, 15, 20, 25566051.0457.54 8.24
3010~33606455.0488.20 8.96
3212~3512, 15, 20,
25, 30
646859.0508.91 9.73
3512~35707465.09.99 10.92
3612~35727667.010.38 11.34
4012~42808475.06011.86 12.95
45909485.013.70 14.97
489610091.014.85 16.23
5010010495.015.65 17.1
60120124115.019.54 21.35
GEABM
(MC Nylon)

GEABMS
(With Metal Hub Insert, MC Nylon)

GEABMT
(Stainless Steel with Metal Hub Insert, MC Nylon)
2.51225A

B
10~1610303523.752337126M5P+64.39 -
1410~1710354028.75255.77
1512~2110, 12, 1537.542.531.25306.41
1612~22404533.75327.09
1812~2610, 12, 15, 20455038.75388.28
2012~28505543.75409.59
2212~3012, 15, 20556048.7544M6P+810.84
2412~3312, 15, 20, 25606553.754812.10
2512~3562.567.556.255012.78
2812~4212, 15, 20, 25, 30707563.756014.73
3012~45758068.756516.02
3215~4915, 20, 25, 30, 35808573.757017.40
3587.592.581.2519.52
36909583.7520.27
4010010593.7523.15
45112.5117.5106.2526.76
48120125113.7529.01
50125130118.7530.57
3.01230A

B
12~1912364228.52845157.5M5P+67.58 -
1412~2212, 15424834.5329.98
1514~25455137.53611.08
1614~2612, 15, 20485440.53812.25
1814~28546046.54014.31
2014~3515, 20, 25606652.550M6P+816.56
2214~37667258.55418.72
2414~4015, 20, 25, 30727864.55820.90
2514~42758167.56022.08
2814~4915, 20, 25, 30, 35849076.57025.45
3014~52909682.57527.68
3218~5220, 25, 30, 35, 409610288.530.06
3518~5610511197.58033.73
36108114100.535.02
40120126112.540.01
45135141127.546.25
*1. Allowable Transmission Forces in the table are reference values calculated with prescribed conditions. For conditions, refer to >> Click here.
[ NG ]Number of Teeth with *is not With Metal Hub Insert Type.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEABM0.5-15-8-K-[3-5/1]
GEABM0.5-16-8-K-[3-5/1]
GEABM0.5-18-8-K-[3-7/1]
GEABM0.5-20-3-B-[3-5/1]
GEABM0.5-20-8-K-[3-7/1]
GEABM0.5-24-3-B-[3-7/1]
GEABM0.5-25-3-B-[3-7/1]
GEABM0.5-28-3-B-[3-7/1]
GEABM0.5-30-3-B-[3-7/1]
GEABM0.5-32-3-B-[3-7/1]
GEABM0.5-36-3-B-[3-7/1]
GEABM0.5-40-2-B-[3-7/1]
GEABM0.5-40-3-B-[3-7/1]
GEABM0.5-45-2-B-[3-7/1]
GEABM0.5-45-3-B-[3-7/1]
GEABM0.5-48-2-B-[3-7/1]
GEABM0.5-48-3-B-[3-7/1]
GEABM0.5-50-2-B-[3-7/1]
GEABM0.5-50-3-B-[3-7/1]
GEABM0.5-56-3-B-[3-7/1]
GEABM0.5-60-3-B-[3-7/1]
GEABM0.5-64-3-B-[3-7/1]
GEABM0.5-70-3-B-[3-8/1]
GEABM0.5-72-3-B-[3-8/1]
GEABM0.5-80-3-B-[3-8/1]
GEABM0.5-90-3-B-[3-9/1]
GEABM0.5-100-3-B-[3-9/1]
GEABM0.5-120-3-B-[3-9/1]
GEABM0.8-12-7-K-[4-6/1]
GEABM0.8-14-7-K-[4-8/1]
GEABM0.8-15-7-K-[4-9/1]
GEABM0.8-16-5-B-[4-7/1]
GEABM0.8-18-5-B-[4-7/1]
GEABM0.8-20-5-B-[4-7/1]
GEABM0.8-24-5-B-[5-8/1]
GEABM0.8-25-5-B-[5-8/1]
GEABM0.8-28-5-B-[5-8/1]
GEABM0.8-30-5-B-[5-8/1]
GEABM0.8-32-5-B-[5-8/1]
GEABM0.8-36-5-B-[6-9/1]
GEABM0.8-40-5-B-[6-9/1]
GEABM0.8-45-5-B-[6-9/1]
GEABM0.8-48-5-B-[6-9/1]
GEABM0.8-50-5-B-[6-9/1]
GEABM0.8-56-5-B-[6-9/1]
GEABM0.8-60-5-B-[6-9/1]
GEABM0.8-64-5-B-[6-9/1]
GEABM0.8-70-5-B-[6-11/1]
GEABM0.8-72-5-B-[6-11/1]
GEABM0.8-80-5-B-[6-11/1]
GEABM0.8-90-5-B-[6-14/1]
GEABM0.8-100-5-B-[6-16/1]
GEABM0.8-120-5-B-[6-21/1]
GEABM1.0-15-12-A-[6-10/1]
GEABM1.0-16-12-K-[8-12/1]
GEABM1.0-18-10-A-[8-10/1]
GEABM1.0-18-10-B-[8-10/1]
GEABM1.0-20-10-A-[8-11/1]
GEABM1.0-20-10-B-[8-11/1]
GEABM1.0-22-10-A-[8-12/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Material Shape Shaft Bore Dia.
(Ø)
Tooth Width B
(mm)
Bushings
1 Piece(s)

10 Days or more

1015[Resin] MC NylonShape K3 ~ 58Not Provided
1 Piece(s)

10 Days or more

1016[Resin] MC NylonShape K3 ~ 58Not Provided
1 Piece(s)

10 Days or more

1018[Resin] MC NylonShape K3 ~ 78Not Provided
1 Piece(s)

10 Days or more

1020[Resin] MC NylonShape B3 ~ 53Not Provided
1 Piece(s)

10 Days or more

1020[Resin] MC NylonShape K3 ~ 78Not Provided
1 Piece(s)

10 Days or more

1024[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1025[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1028[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1030[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1032[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1036[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1040[Resin] MC NylonShape B3 ~ 72Not Provided
1 Piece(s)

10 Days or more

1040[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1045[Resin] MC NylonShape B3 ~ 72Not Provided
1 Piece(s)

10 Days or more

1045[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1048[Resin] MC NylonShape B3 ~ 72Not Provided
1 Piece(s)

10 Days or more

1048[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1050[Resin] MC NylonShape B3 ~ 72Not Provided
1 Piece(s)

10 Days or more

1050[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1056[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1060[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1064[Resin] MC NylonShape B3 ~ 73Not Provided
1 Piece(s)

10 Days or more

1070[Resin] MC NylonShape B3 ~ 83Not Provided
1 Piece(s)

10 Days or more

1072[Resin] MC NylonShape B3 ~ 83Not Provided
1 Piece(s)

10 Days or more

1080[Resin] MC NylonShape B3 ~ 83Not Provided
1 Piece(s)

10 Days or more

1090[Resin] MC NylonShape B3 ~ 93Not Provided
1 Piece(s)

10 Days or more

10100[Resin] MC NylonShape B3 ~ 93Not Provided
1 Piece(s)

10 Days or more

10120[Resin] MC NylonShape B3 ~ 93Not Provided
1 Piece(s)

10 Days or more

1012[Resin] MC NylonShape K4 ~ 67Not Provided
1 Piece(s)

10 Days or more

1014[Resin] MC NylonShape K4 ~ 87Not Provided
1 Piece(s)

10 Days or more

1015[Resin] MC NylonShape K4 ~ 97Not Provided
1 Piece(s)

10 Days or more

1016[Resin] MC NylonShape B4 ~ 75Not Provided
1 Piece(s)

10 Days or more

1018[Resin] MC NylonShape B4 ~ 75Not Provided
1 Piece(s)

10 Days or more

1020[Resin] MC NylonShape B4 ~ 75Not Provided
1 Piece(s)

10 Days or more

1024[Resin] MC NylonShape B5 ~ 85Not Provided
1 Piece(s)

10 Days or more

1025[Resin] MC NylonShape B5 ~ 85Not Provided
1 Piece(s)

10 Days or more

1028[Resin] MC NylonShape B5 ~ 85Not Provided
1 Piece(s)

10 Days or more

1030[Resin] MC NylonShape B5 ~ 85Not Provided
1 Piece(s)

10 Days or more

1032[Resin] MC NylonShape B5 ~ 85Not Provided
1 Piece(s)

10 Days or more

1036[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1040[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1045[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1048[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1050[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1056[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1060[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1064[Resin] MC NylonShape B6 ~ 95Not Provided
1 Piece(s)

10 Days or more

1070[Resin] MC NylonShape B6 ~ 115Not Provided
1 Piece(s)

10 Days or more

1072[Resin] MC NylonShape B6 ~ 115Not Provided
1 Piece(s)

10 Days or more

1080[Resin] MC NylonShape B6 ~ 115Not Provided
1 Piece(s)

10 Days or more

1090[Resin] MC NylonShape B6 ~ 145Not Provided
1 Piece(s)

10 Days or more

10100[Resin] MC NylonShape B6 ~ 165Not Provided
1 Piece(s)

10 Days or more

10120[Resin] MC NylonShape B6 ~ 215Not Provided
1 Piece(s)

10 Days or more

1015[Resin] MC NylonShape A6 ~ 1012Not Provided
1 Piece(s)

10 Days or more

1016[Resin] MC NylonShape K8 ~ 1212Not Provided
1 Piece(s)

10 Days or more

1018[Resin] MC NylonShape A8 ~ 1010Not Provided
1 Piece(s)

10 Days or more

1018[Resin] MC NylonShape B8 ~ 1010Not Provided
1 Piece(s)

10 Days or more

1020[Resin] MC NylonShape A8 ~ 1110Not Provided
1 Piece(s)

10 Days or more

1020[Resin] MC NylonShape B8 ~ 1110Not Provided
1 Piece(s)

10 Days or more

1022[Resin] MC NylonShape A8 ~ 1210Not Provided

Loading...

 

Basic Information

Heat Treatment Not Provided Surface Treatment Not Provided Ground Tooth Not Provided
Backlash Provided Bearing Not Provided Shaft Bore Tolerance H7
Precision(Old JIS) JIS B 1702 (Class 5)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.