(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Timing Pulleys - High torque, high positioning accuracy, GT5 series.

Timing Pulleys - High torque, high positioning accuracy, GT5 series.
  • Spec Change

Circular Tooth Profile Pulleys with little backlash, suitable for positioning.

  • METRIC
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Part Number

Configured Part Number is shown.


・Materials
Catalog No.[ M ] Material[ S ]
Surface Treatment
Belt Width 9mmBelt Width 12mmBelt Width 15mmPulleyFlange
A:10.3 W:14.0 L:22.0A:13.3 W:17.0 L:25.0A:16.3 W:20.0 L:28.0
GPA__GT5090GPA__GT5120GPA__GT5150Aluminum AlloyAluminum AlloyClear Anodize
GPT__GT5090GPT__GT5120GPT__GT51501045 Carbon Steel
or Equivalent
Low Carbon Steel-
GPM__GT5090GPM__GT5120GPM__GT5150Black Oxide
[ ! ]Flanges are installed. Set screws are included with P & N bore hole specification.
 

Specifications

High Torque Timing Pulleys - 5GT:Related Image

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPA14GT5090-A-H6.35
GPA14GT5090-A-H[6-10/1]
GPA14GT5090-A-P6.35
GPA14GT5090-A-P[6-8/1]
GPA14GT5090-A-V6
GPA14GT5090-A-Y6
GPA14GT5090-B-H6.35
GPA14GT5090-B-H[6-8/1]
GPA14GT5120-A-H6.35
GPA14GT5120-A-H[6-10/1]
GPA14GT5120-A-P6.35
GPA14GT5120-A-P[6-10/1]
GPA14GT5120-A-V6
GPA14GT5120-A-Y6
GPA14GT5120-B-H6.35
GPA14GT5120-B-H[6-8/1]
GPA14GT5150-A-H6.35
GPA14GT5150-A-H[6-10/1]
GPA14GT5150-A-P6.35
GPA14GT5150-A-P[6-8/1]
GPA14GT5150-A-V6
GPA14GT5150-A-Y6
GPA14GT5150-B-H6.35
GPA14GT5150-B-H[6-8/1]
GPA15GT5090-A-H6.35
GPA15GT5090-A-H[6-10/1]
GPA15GT5090-A-P6.35
GPA15GT5090-A-P[6-8/1]
GPA15GT5090-A-V6.35
GPA15GT5090-A-V[6-8/1]
GPA15GT5090-A-Y[6-8/1]
GPA15GT5090-B-F6
GPA15GT5090-B-H6.35
GPA15GT5090-B-H[6-10/1]
GPA15GT5090-B-V6
GPA15GT5120-A-H6.35
GPA15GT5120-A-H[6-10/1]
GPA15GT5120-A-P6.35
GPA15GT5120-A-P[6-8/1]
GPA15GT5120-A-V6.35
GPA15GT5120-A-V[6-8/1]
GPA15GT5120-A-Y[6-8/1]
GPA15GT5120-B-F6
GPA15GT5120-B-H6.35
GPA15GT5120-B-H[6-10/1]
GPA15GT5120-B-V6
GPA15GT5150-A-H6.35
GPA15GT5150-A-H[6-10/1]
GPA15GT5150-A-P6.35
GPA15GT5150-A-P[6-8/1]
GPA15GT5150-A-V6.35
GPA15GT5150-A-V[6-8/1]
GPA15GT5150-A-Y[6-8/1]
GPA15GT5150-B-F6
GPA15GT5150-B-H6.35
GPA15GT5150-B-H[6-10/1]
GPA15GT5150-B-V6
GPA16GT5090-A-H6.35
GPA16GT5090-A-H[6-12/1]
GPA16GT5090-A-N8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
09.[WB] Shaft Bore Spec.(Add Two Stepped Holes)
(mm)
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 8------
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

10914Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6-
1 Piece(s)

9 Days or more

10914Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

10914Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 8-------
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 10------
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

101214Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6-
1 Piece(s)

9 Days or more

101214Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101214Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 8-------
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 8------
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

101514Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6-
1 Piece(s)

9 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101514Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 8-------
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 8------
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35---
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6 ~ 8---
1 Piece(s)

9 Days or more

10915Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6 ~ 8-
1 Piece(s)

9 Days or more

10915Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-----6--
1 Piece(s)

9 Days or more

10915Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

10915Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

10915Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 8------
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35---
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6 ~ 8---
1 Piece(s)

9 Days or more

101215Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6 ~ 8-
1 Piece(s)

9 Days or more

101215Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-----6--
1 Piece(s)

9 Days or more

101215Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101215Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101215Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6.35------
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 8------
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35---
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6 ~ 8---
1 Piece(s)

9 Days or more

101515Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6 ~ 8-
1 Piece(s)

9 Days or more

101515Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-----6--
1 Piece(s)

9 Days or more

101515Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

101515Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10-------
1 Piece(s)

9 Days or more

101515Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6---
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35-------
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 12-------
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize--8-----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
09.[WB] Shaft Bore Spec.(Add Two Stepped Holes)
(mm)

Loading...

Basic Information

Type Timing Pulleys Belt Type 5GT Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.