(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - High torque, high positioning accuracy, GT3 series.

Timing Pulleys - High torque, high positioning accuracy, GT3 series.
  • Spec Change

Circular Tooth Profile Pulleys with little backlash, suitable for positioning.

  • METRIC
  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

・Materials
Catalog No.[ M ] Material[ S ]
Surface Treatment
Belt Width 6mmBelt Width 9mmBelt Width 15mmPulleyFlange
A:7.3 W:11.0 L:19.0A:10.3 W:14.0 L:22.0A:16.3 W:20.0 L:28.0
GPA__GT3060GPA__GT3090GPA__GT3150Aluminum AlloyAluminum AlloyClear Anodize
GPT__GT3060GPT__GT3090GPT__GT31501045 Carbon Steel
or Equivalent
Low Carbon Steel-
GPM__GT3060GPM__GT3090GPM__GT3150Black Oxide
[ ! ]Flanges are installed. Set screws are included with P & N bore hole specification.
 

Specifications

High Torque Timing Pulleys - 3GT:Related Image

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPA16GT3060-A-H6.35
GPA16GT3060-A-H[4-7/1]
GPA16GT3060-A-V[4,​5]
GPA16GT3060-A-Y[4,​5]
GPA16GT3090-A-H6.35
GPA16GT3090-A-H[4-7/1]
GPA16GT3090-A-V[4,​5]
GPA16GT3090-A-Y[4,​5]
GPA16GT3150-A-H6.35
GPA16GT3150-A-H[4-7/1]
GPA16GT3150-A-V[4,​5]
GPA16GT3150-A-Y[4,​5]
GPA18GT3060-A-H6.35
GPA18GT3060-A-H[5-8/1]
GPA18GT3060-A-P5
GPA18GT3060-A-V[5,​6]
GPA18GT3060-A-Y[5,​6]
GPA18GT3090-A-H6.35
GPA18GT3090-A-H[5-8/1]
GPA18GT3090-A-P5
GPA18GT3090-A-V[5,​6]
GPA18GT3090-A-Y[5,​6]
GPA18GT3150-A-H6.35
GPA18GT3150-A-H[5-8/1]
GPA18GT3150-A-P5
GPA18GT3150-A-V[5,​6]
GPA18GT3150-A-Y[5,​6]
GPA20GT3060-A-H6.35
GPA20GT3060-A-H[5-9/1]
GPA20GT3060-A-P[5,​6]
GPA20GT3060-A-V6.35
GPA20GT3060-A-V[5-7/1]
GPA20GT3060-A-Y[5-7/1]
GPA20GT3090-A-H6.35
GPA20GT3090-A-H[5-9/1]
GPA20GT3090-A-P[5,​6]
GPA20GT3090-A-V6.35
GPA20GT3090-A-V[5-7/1]
GPA20GT3090-A-Y[5-7/1]
GPA20GT3150-A-H6.35
GPA20GT3150-A-H[5-9/1]
GPA20GT3150-A-P[5,​6]
GPA20GT3150-A-V6.35
GPA20GT3150-A-V[5-7/1]
GPA20GT3150-A-Y[5-7/1]
GPA22GT3060-A-H6.35
GPA22GT3060-A-H[6-10/1]
GPA22GT3060-A-P[6,​6.35,​7]
GPA22GT3060-A-V6.35
GPA22GT3060-A-V[6-7/1]
GPA22GT3060-A-Y[6-7/1]
GPA22GT3060-B-H6.35
GPA22GT3060-B-H[6-8/1]
GPA22GT3090-A-H6.35
GPA22GT3090-A-H[6-10/1]
GPA22GT3090-A-P[6,​6.35,​7]
GPA22GT3090-A-V6.35
GPA22GT3090-A-V[6-7/1]
GPA22GT3090-A-Y[6-7/1]
GPA22GT3090-B-H6.35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
08.[Y] Shaft Bore Spec. (Both Ends Stepped Hole)
(mm)
1 Piece(s)

9 Days or more

10616Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10616Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize4 ~ 7------
1 Piece(s)

9 Days or more

10616Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----4 ~ 5--
1 Piece(s)

9 Days or more

10616Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------4 ~ 5
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize4 ~ 7------
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----4 ~ 5--
1 Piece(s)

9 Days or more

10916Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------4 ~ 5
1 Piece(s)

9 Days or more

101516Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

101516Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize4 ~ 7------
1 Piece(s)

9 Days or more

101516Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----4 ~ 5--
1 Piece(s)

9 Days or more

101516Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------4 ~ 5
1 Piece(s)

9 Days or more

10618Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10618Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 8------
1 Piece(s)

9 Days or more

10618Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5-----
1 Piece(s)

9 Days or more

10618Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 6--
1 Piece(s)

9 Days or more

10618Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 6
1 Piece(s)

9 Days or more

10918Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10918Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 8------
1 Piece(s)

9 Days or more

10918Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5-----
1 Piece(s)

9 Days or more

10918Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 6--
1 Piece(s)

9 Days or more

10918Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 6
1 Piece(s)

9 Days or more

101518Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

101518Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 8------
1 Piece(s)

9 Days or more

101518Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5-----
1 Piece(s)

9 Days or more

101518Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 6--
1 Piece(s)

9 Days or more

101518Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 6
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 9------
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5 ~ 6-----
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35--
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 7--
1 Piece(s)

9 Days or more

10620Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 7
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 9------
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5 ~ 6-----
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35--
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 7--
1 Piece(s)

9 Days or more

10920Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 7
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize5 ~ 9------
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-5 ~ 6-----
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35--
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----5 ~ 7--
1 Piece(s)

9 Days or more

101520Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------5 ~ 7
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10------
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 7-----
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35--
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6 ~ 7--
1 Piece(s)

9 Days or more

10622Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6 ~ 7
1 Piece(s)

9 Days or more

10622Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10622Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 8------
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6 ~ 10------
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize-6 ~ 7-----
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6.35--
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize----6 ~ 7--
1 Piece(s)

9 Days or more

10922Shape A[Aluminum] Aluminum Alloy 2000 seriesClear Anodize------6 ~ 7
1 Piece(s)

9 Days or more

10922Shape B[Aluminum] Aluminum Alloy 2000 seriesClear Anodize6.35------

Loading...

 

Basic Information

Type Timing Pulleys Belt Type 3GT Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.