(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Part Number
Configured Part Number is shown.
Type | Belt Width | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories Set Screws | ||||
4mm | 4mm | 6mm | 9mm | Pulley | Flange | |||
GT15040 | GT2040 | GT2060 | GT2090 | |||||
GPA | ● | ● | ● | ● | Aluminum Alloy | Aluminum Alloy | Clear Anodize | 304 Stainless Steel |
Part Number | - | Pulley Shape | - | Shaft Bore Specs., I.D. |
GPA32GT2060 | - | A | - | H8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GPA14GT2040-A-H3 |
GPA14GT2060-A-H3 |
GPA14GT2090-A-H3 |
GPA15GT2040-A-H[3,4] |
GPA15GT2060-A-H[3,4] |
GPA15GT2090-A-H[3,4] |
GPA16GT2040-A-H[3,4] |
GPA16GT2060-A-H[3,4] |
GPA16GT2090-A-H[3,4] |
GPA18GT15040-A |
GPA18GT2040-A-H[4,5] |
GPA18GT2060-A-H[4,5] |
GPA18GT2090-A-H[4,5] |
GPA20GT15040-A |
GPA20GT2040-A-H[4,5,6] |
GPA20GT2060-A-H[4,5,6] |
GPA20GT2090-A-H[4,5,6] |
GPA21GT2040-A-H[4,5,6] |
GPA21GT2060-A-H[4,5,6] |
GPA21GT2090-A-H[4,5,6] |
GPA22GT2040-A-H[4,5,6] |
GPA22GT2040-B-H4 |
GPA22GT2060-A-H[4,5,6] |
GPA22GT2060-B-H4 |
GPA22GT2090-A-H[4,5,6] |
GPA22GT2090-B-H4 |
GPA24GT15040-A |
GPA24GT2040-A-H[5,6,6.35,7] |
GPA24GT2040-B-H5 |
GPA24GT2060-A-H[5,6,6.35,7] |
GPA24GT2060-B-H5 |
GPA24GT2090-A-H[5,6,6.35,7] |
GPA24GT2090-B-H5 |
GPA25GT2040-A-H[5,6,6.35,7] |
GPA25GT2040-B-H[5,6,6.35,7] |
GPA25GT2060-A-H[5,6,6.35,7] |
GPA25GT2060-B-H[5,6,6.35,7] |
GPA25GT2090-A-H[5,6,6.35,7] |
GPA25GT2090-B-H[5,6,6.35,7] |
GPA26GT2040-A-H[5,6,6.35,7,8] |
GPA26GT2040-B-H[5,6,6.35,7,8] |
GPA26GT2060-A-H[5,6,6.35,7,8] |
GPA26GT2060-B-H[5,6,6.35,7,8] |
GPA26GT2090-A-H[5,6,6.35,7,8] |
GPA26GT2090-B-H[5,6,6.35,7,8] |
GPA28GT2040-A-H[5,6,6.35,7,8] |
GPA28GT2040-B-H[5,6,6.35,7,8] |
GPA28GT2060-A-H[5,6,6.35,7,8] |
GPA28GT2060-B-H[5,6,6.35,7,8] |
GPA28GT2090-A-H[5,6,6.35,7,8] |
GPA28GT2090-B-H[5,6,6.35,7,8] |
GPA30GT15040-A |
GPA30GT15040-B |
GPA30GT2040-A-H[5,6,6.35,7,8] |
GPA30GT2040-B-H[5,6,6.35,7,8] |
GPA30GT2060-A-H[5,6,6.35,7,8] |
GPA30GT2060-B-H[5,6,6.35,7,8] |
GPA30GT2090-A-H[5,6,6.35,7,8] |
GPA30GT2090-B-H[5,6,6.35,7,8] |
GPA32GT2040-A-H[5,6,6.35,7,8,9,10] |
Part Number |
---|
Loading...
Type | Timing Pulleys | Belt Type | 2GT | Material | Aluminum Alloy 2000 series |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Timing Pulleys/Idlers | Pulleys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy