(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Screws - Configurable screw ends, standard nuts.

Ball Screws - Configurable screw ends, standard nuts.

Rolled Ball Screws suitable for transfer application

(i)Caution

Rolled Ball Screws -Shaft Ends Configurable- -Standard Nuts-:Related Image
・Materials
Nut TypeTypeScrew ShaftNut
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Standard
Nut
FBSSR1055 Carbon SteelInduction Hardened
56~62HRC
Phosphate Conversion CoatingJIS SCM420Carburized
58~62HRC
Low Temp.
Black Chrome
(Screw Shaft 8 and 10 are applied with Phosphate Conversion Coating)
FBSSZ-
[ ! ]Filled with lithium soap based grease (Alvania Grease S2 made by Showa Shell Sekiyu K.K).

Specifications

Part Number-L-F-P-S-V-U-C-KC-E-SC-X-Z-G-Q-K-N-J-JC-H-Y-W-R 
FBSSRAA1004
FBSSZDJ2010
-
-
450
1200

-

F36

-

P12

-

S60

-

V15

-

U15
            
-

G20

-

Q15
  
-

N10
             
VTolerance
6-0.002
-0.007
8-0.002
-0.008
10-0.002
-0.015
12, 15-0.003
-0.018
20, 25-0.004
-0.021
Accuracy GradePart Number1mm Increment1mm IncrementSelection1mm IncrementSelection
TypeLeft End Fixed SideRight End Fixed SideScrew Shaft O.D.LeadLFPSUCKCSCXZVE (Coarse)GKJJCHYRWQN (Coarse)
C10FBSSR
FBSSZ
A
B
C
D
E
F
G

H
A
J
K
M
N
P
R
S
0802100~4005≤F≤Px3
9≤S≤Vx4
V≤U≤Vx2
U≤S-Pitch x3
b1<C≤60

F-C-KC≥2
KC=0 or KC≥2
5≤SC≤Px3 SC≤F-2

5≤X≤20
P≥4 P≥V/2

When V=6, P=4
When V≥8, P≤V-2
6  4
5
6
8
10
5≤G≤Qx3
5≤K≤Qx3

3≤J≤20
H≥Q-2
5≤Y≤20
R≤Q-2
6    -
0804100~3806    
1002150~5858  6    -
1004150~6006    
1010150~5856    
1204150~800810 68   4   
1210150~800810 
1405150~800810 6810  456 
1505150~12001012 81012  568 
1510200~1200
1520
2005200~20001012158101215 56810
2010250~2000
2020
2505200~20001520 10121520 6810 
2510300~2000
2525
2806200~20001520 10121520 6810 
3210300~20002025 10121520256810 
3232
[ ! ]For FBSSZ type, sizes 0804, 1002 and 1010 are not available. [ ! ]E≤P-4 [ ! ]N≤Q-4

Price list

Shaft Dia.LeadUnit Price 1~4 pc(s). Left End Shape: A, Right End Shape: A
FBSSRFBSSZ
Min. L~200201~400401~600601~800801~10001001~12001201~15001501~2000Min. L~200201~400401~600601~800801~10001001~12001201~15001501~2000
080219,760 20,230 ------15,100 16,300 ------
080425,59026,200--------------
100227,03027,87028,730-------------
100420,170 21,180 21,870 -----15,630 17,050 18,440 -----
101030,35031,29032,260-------------
120420,970 21,720 22,560 25,040----16,550 17,410 18,830 20,720----
121022,820 23,640 24,460 26,210 ----18,280 18,870 20,100 22,490 ----
140522,94023,71024,69028,400----18,380 18,970 20,260 23,670----
150523,320 23,910 24,690 26,440 26,740 27,190 --18,660 19,360 20,260 22,130 22,480 23,530 --
151024,950 25,220 25,430 26,970 28,020 28,520 --20,130 20,510 20,840 22,500 23,600 24,700 --
152028,840 29,240 30,180 31,730 32,580 32,880 --23,860 24,370 24,960 26,630 27,530 28,430 --
200525,500 26,020 26,570 28,750 29,790 30,210 36,46040,37020,840 21,470 22,140 24,440 25,530 26,430 30,89033,870
2010-28,740 29,600 30,970 32,010 32,540 35,060 37,160 -22,840 23,970 25,950 27,280 28,410 31,350 33,870
2020-29,920 30,970 31,490 32,010 32,540 35,060 37,160 -23,700 25,020 26,150 27,280 28,410 31,350 33,870
250531,050 31,050 32,090 32,620 33,750 36,070 37,320 39,560 25,160 25,160 26,540 27,720 28,900 31,820 33,490 36,150
2510-34,290 35,350 36,080 38,180 39,730 40,980 43,180 -28,390 29,770 31,150 33,300 35,450 37,120 39,780
2525-35,700 36,780 37,850 41,790 42,000 43,140 45,270 -29,790 31,170 32,550 36,540 36,850 38,520 41,180
280636,18036,18039,26042,34047,94051,03055,64063,33029,900 29,900 32,450 34,990 39,620 42,170 45,980 52,340
3210-42,24045,71049,17054,84058,30063,49072,170-34,910 37,780 40,640 45,320 48,180 52,470 59,630
3232-44,21047,88051,56057,41061,08066,59073,600-36,540 39,570 42,610 47,450 50,480 55,030 60,710

Shaft Dia.LeadLeft Side Shaft Machining Unit Price 1~4 pc(s).Right Side Shaft Machining Unit Price 1~4 pc(s).
BCDEFGHJKMNPRS
0802440 500 --810 1,190 490 700 --890 1,070 --
0804440 500 --810 1,190 490 700 --890 1,070 --
1002500 590 --1,110 1,730 540 800 1,230 -1,110 1,410 2,040 -
1004500 590 --1,110 1,730 540 800 1,230 -1,110 1,410 2,040 -
1010500 590 --1,110 1,730 540 800 1,230 -1,110 1,410 2,040 -
1204560 640 1,390 1,470 1,170 1,790 600 810 1,530 1,640 1,130 1,440 2,070 2,870
1210560 640 1,390 1,470 1,170 1,790 600 810 1,530 1,640 1,130 1,440 2,070 2,870
1405630 700 1,460 1,540 1,240 1,860 660 840 1,570 1,690 1,160 1,470 2,090 2,910
1505640 760 1,490 1,610 1,310 1,990 730 910 1,660 1,760 1,260 1,590 2,260 3,090
1510640 760 1,490 1,610 1,310 1,990 730 910 1,660 1,760 1,260 1,590 2,260 3,090
1520640 760 1,490 1,610 1,310 1,990 730 910 1,660 1,760 1,260 1,590 2,260 3,090
2005690 800 1,530 1,640 1,490 2,290 770 1,230 2,270 2,060 1,630 2,030 2,830 3,660
2010690 800 1,530 1,640 1,490 2,290 770 1,230 2,270 2,060 1,630 2,030 2,830 3,660
2020690 800 1,530 1,640 1,490 2,290 770 1,230 2,270 2,060 1,630 2,030 2,830 3,660
2505930 1,060 1,760 1,890 1,930 2,940 1,060 1,670 2,990 2,510 2,170 2,690 3,690 4,510
2510930 1,060 1,760 1,890 1,930 2,940 1,060 1,670 2,990 2,510 2,170 2,690 3,690 4,510
2525930 1,060 1,760 1,890 1,930 2,940 1,060 1,670 2,990 2,510 2,170 2,690 3,690 4,510
28061,140 1,270 1,970 2,100 2,140 3,140 1,270 2,110 3,410 2,940 2,610 3,110 4,110 4,960
32101,530 1,710 2,360 2,540 3,010 4,500 1,710 2,670 4,510 3,500 3,410 4,160 5,640 6,470
32321,530 1,710 2,360 2,540 3,010 4,500 1,710 2,670 4,510 3,500 3,410 4,160 5,640 6,470
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Caution: Do not let the nuts overrun its stroke or remove the nuts from the screw shafts.
It may cause the balls to fall out or damage the ball recirculation parts.
[ ! ]For accuracy of Rolled Ball Screws, see Click here, Click here
[ ! ]For Support Units, see Click here~Click here
[ ! ]For Nut Brackets, see Click here

Alterations

Rolled Ball Screws -Shaft Ends Configurable- -Standard Nuts-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBSSRAA0802-[100-400/1]
FBSSRAA0804-[100-380/1]
FBSSRAA1002-[150-585/1]
FBSSRAA1004-[150-600/1]
FBSSRAA1010-[150-585/1]
FBSSRAA1204-[150-800/1]
FBSSRAA1210-[150-800/1]
FBSSRAA1405-[150-800/1]
FBSSRAA1505-[150-1200/1]
FBSSRAA1510-[200-1200/1]
FBSSRAA1520-[200-1200/1]
FBSSRAA2005-[200-2000/1]
FBSSRAA2010-[250-2000/1]
FBSSRAA2020-[250-2000/1]
FBSSRAA2505-[200-2000/1]
FBSSRAA2510-[300-2000/1]
FBSSRAA2525-[300-2000/1]
FBSSRAA2806-[200-2000/1]
FBSSRAA3210-[300-2000/1]
FBSSRAA3232-[300-2000/1]
FBSSRAJ0802-[100-400/1]-F[5-12/1]-P4-S[5-24/1]-V6-U[6-12/1]
FBSSRAJ0804-[100-380/1]-F[5-12/1]-P4-S[5-24/1]-V6-U[6-12/1]
FBSSRAJ1002-[150-585/1]-F[5-18/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]
FBSSRAJ1004-[150-600/1]-F[5-13/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]
FBSSRAJ1010-[150-585/1]-F[5-13/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]
FBSSRAJ1204-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]
FBSSRAJ1210-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]
FBSSRAJ1405-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]
FBSSRAJ1505-[150-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]
FBSSRAJ1510-[200-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]
FBSSRAJ1520-[200-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]
FBSSRAJ2005-[200-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]
FBSSRAJ2010-[250-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]
FBSSRAJ2020-[250-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]
FBSSRAJ2505-[200-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]
FBSSRAJ2510-[300-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]
FBSSRAJ2525-[300-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]
FBSSRAJ2806-[200-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]
FBSSRAJ3210-[300-2000/1]-F[5-69/1]-P[4-23/1]-S[5-100/1]-V[20,​25]-U[20-50/1]
FBSSRAJ3232-[300-2000/1]-F[5-69/1]-P[4-23/1]-S[5-100/1]-V[20,​25]-U[20-50/1]
FBSSRAK1002-[150-585/1]-F[5-13/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]-C[2-11/1]-KC[0-11/1]
FBSSRAK1004-[150-600/1]-F[5-13/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]-C[2-11/1]-KC[0-11/1]
FBSSRAK1010-[150-585/1]-F[5-13/1]-P[4,​5,​6]-S[5-32/1]-V8-U[8-16/1]-C[2-11/1]-KC[0-11/1]
FBSSRAK1204-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]-C[2-22/1]-KC[0-22/1]
FBSSRAK1210-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]-C[2-22/1]-KC[0-22/1]
FBSSRAK1405-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]-C[2-22/1]-KC[0-22/1]
FBSSRAK1505-[150-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]-C[2-28/1]-KC[0-28/1]
FBSSRAK1510-[200-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]-C[2-28/1]-KC[0-28/1]
FBSSRAK1520-[200-1200/1]-F[5-30/1]-P[4-10/1]-S[5-48/1]-V[10,​12]-U[10-24/1]-C[2-28/1]-KC[0-28/1]
FBSSRAK2005-[200-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]-C[2-37/1]-KC[0-37/1]
FBSSRAK2010-[250-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]-C[2-37/1]-KC[0-37/1]
FBSSRAK2020-[250-2000/1]-F[5-39/1]-P[4-13/1]-S[5-60/1]-V[10,​12,​15]-U[10-30/1]-C[2-37/1]-KC[0-37/1]
FBSSRAK2505-[200-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]-C[2-52/1]-KC[0-52/1]
FBSSRAK2510-[300-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]-C[2-52/1]-KC[0-52/1]
FBSSRAK2525-[300-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]-C[2-52/1]-KC[0-52/1]
FBSSRAK2806-[200-2000/1]-F[5-54/1]-P[4-18/1]-S[5-80/1]-V[15,​20]-U[15-40/1]-C[2-52/1]-KC[0-52/1]
FBSSRAK3210-[300-2000/1]-F[5-69/1]-P[4-23/1]-S[5-100/1]-V[20,​25]-U[20-50/1]-C[2-67/1]-KC[0-67/1]
FBSSRAK3232-[300-2000/1]-F[5-69/1]-P[4-23/1]-S[5-100/1]-V[20,​25]-U[20-50/1]-C[2-67/1]-KC[0-67/1]
FBSSRAM1204-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]-E[4,​5,​6]
FBSSRAM1210-[150-800/1]-F[5-24/1]-P[4-8/1]-S[5-40/1]-V[8,​10]-U[8-20/1]-E[4,​5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Shaft O.D.
(φ)
Lead
(mm)
Axial Play Number of Circuits
(Rows X Turns)
Screw Total Length L
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Shaft End Shape on Support Side Fixed Side Shaft End Shape Shaft End Length F
(mm)
Shaft Dia. P
(φ)
Screw Shaft Surface Treatment C
(mm)
E
(mm)
G
(mm)
H
(mm)
J
(mm)
JC
(mm)
K
(mm)
KC
(mm)
N
(mm)
Q
(mm)
R
(mm)
S
(mm)
SC
(mm)
U
(mm)
V
(mm)
W
(mm)
X
(mm)
Y
(mm)
Z
(mm)
1 Piece(s)

12 Days or more

10820.05 or Less1×3.5100 ~ 40018003200A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10840.05 or Less1×2.5100 ~ 38019003100A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101020.05 or Less1×2.5150 ~ 58517003000A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101040.05 or Less1×2.5150 ~ 60023004800A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

1010100.05 or Less1×1.5150 ~ 58518503200A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101240.05 or Less1×2.5150 ~ 80026005800A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101210[0.10 or Less] 0.10 or Less1×1.5150 ~ 80028504950A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10145[0.10 or Less] 0.10 or Less1×2.5150 ~ 80044007300A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10155[0.10 or Less] 0.10 or Less1×2.5150 ~ 1200510010500A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101510[0.10 or Less] 0.10 or Less1×2.5200 ~ 1200510010500A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

101520[0.10 or Less] 0.10 or Less2×1.5200 ~ 1200580013300A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10205[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000620014700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

102010[0.2 or Less] 0.15 or Less1×2.5250 ~ 20001060022700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

102020[0.10 or Less] 0.10 or Less1×2.5250 ~ 2000620014700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10255[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000660018700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

102510[0.2 or Less] 0.20 or Less2×2.5300 ~ 20002750076300A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

102525[0.2 or Less] 0.12 or Less1×2.5300 ~ 2000930022700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10286[0.10 or Less] 0.10 or Less2×2.5200 ~ 20001210042300A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

103210[0.2 or Less] 0.20 or Less2×2.5300 ~ 20003280086700A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

103232[0.2 or Less] 0.15 or Less2×1.5300 ~ 20001460038900A (No Shaft End Machining)A (No Shaft End Machining)--Phosphate Coating-------------------
1 Piece(s)

12 Days or more

10820.05 or Less1×3.5100 ~ 40018003200A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 124Phosphate Coating-----------5 ~ 24-6 ~ 126----
1 Piece(s)

12 Days or more

10840.05 or Less1×2.5100 ~ 38019003100A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 124Phosphate Coating-----------5 ~ 24-6 ~ 126----
1 Piece(s)

12 Days or more

101020.05 or Less1×2.5150 ~ 58517003000A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 184 ~ 6Phosphate Coating-----------5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

101040.05 or Less1×2.5150 ~ 60023004800A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 134 ~ 6Phosphate Coating-----------5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

1010100.05 or Less1×1.5150 ~ 58518503200A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 134 ~ 6Phosphate Coating-----------5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

101240.05 or Less1×2.5150 ~ 80026005800A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 244 ~ 8Phosphate Coating-----------5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

101210[0.10 or Less] 0.10 or Less1×1.5150 ~ 80028504950A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 244 ~ 8Phosphate Coating-----------5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

10145[0.10 or Less] 0.10 or Less1×2.5150 ~ 80044007300A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 244 ~ 8Phosphate Coating-----------5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

10155[0.10 or Less] 0.10 or Less1×2.5150 ~ 1200510010500A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 304 ~ 10Phosphate Coating-----------5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

101510[0.10 or Less] 0.10 or Less1×2.5200 ~ 1200510010500A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 304 ~ 10Phosphate Coating-----------5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

101520[0.10 or Less] 0.10 or Less2×1.5200 ~ 1200580013300A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 304 ~ 10Phosphate Coating-----------5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

10205[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000620014700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 394 ~ 13Phosphate Coating-----------5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

102010[0.2 or Less] 0.15 or Less1×2.5250 ~ 20001060022700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 394 ~ 13Phosphate Coating-----------5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

102020[0.10 or Less] 0.10 or Less1×2.5250 ~ 2000620014700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 394 ~ 13Phosphate Coating-----------5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

10255[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000660018700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 544 ~ 18Phosphate Coating-----------5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

102510[0.2 or Less] 0.20 or Less2×2.5300 ~ 20002750076300A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 544 ~ 18Phosphate Coating-----------5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

102525[0.2 or Less] 0.12 or Less1×2.5300 ~ 2000930022700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 544 ~ 18Phosphate Coating-----------5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

10286[0.10 or Less] 0.10 or Less2×2.5200 ~ 20001210042300A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 544 ~ 18Phosphate Coating-----------5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

103210[0.2 or Less] 0.20 or Less2×2.5300 ~ 20003280086700A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 694 ~ 23Phosphate Coating-----------5 ~ 100-20 ~ 5020 ~ 25----
1 Piece(s)

12 Days or more

103232[0.2 or Less] 0.15 or Less2×1.5300 ~ 20001460038900A (No Shaft End Machining)J (Double Stepped End Machining)5 ~ 694 ~ 23Phosphate Coating-----------5 ~ 100-20 ~ 5020 ~ 25----
1 Piece(s)

12 Days or more

101020.05 or Less1×2.5150 ~ 58517003000A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 134 ~ 6Phosphate Coating2 ~ 11------0 ~ 11---5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

101040.05 or Less1×2.5150 ~ 60023004800A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 134 ~ 6Phosphate Coating2 ~ 11------0 ~ 11---5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

1010100.05 or Less1×1.5150 ~ 58518503200A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 134 ~ 6Phosphate Coating2 ~ 11------0 ~ 11---5 ~ 32-8 ~ 168----
1 Piece(s)

12 Days or more

101240.05 or Less1×2.5150 ~ 80026005800A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 244 ~ 8Phosphate Coating2 ~ 22------0 ~ 22---5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

101210[0.10 or Less] 0.10 or Less1×1.5150 ~ 80028504950A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 244 ~ 8Phosphate Coating2 ~ 22------0 ~ 22---5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

10145[0.10 or Less] 0.10 or Less1×2.5150 ~ 80044007300A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 244 ~ 8Phosphate Coating2 ~ 22------0 ~ 22---5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

10155[0.10 or Less] 0.10 or Less1×2.5150 ~ 1200510010500A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 304 ~ 10Phosphate Coating2 ~ 28------0 ~ 28---5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

101510[0.10 or Less] 0.10 or Less1×2.5200 ~ 1200510010500A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 304 ~ 10Phosphate Coating2 ~ 28------0 ~ 28---5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

101520[0.10 or Less] 0.10 or Less2×1.5200 ~ 1200580013300A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 304 ~ 10Phosphate Coating2 ~ 28------0 ~ 28---5 ~ 48-10 ~ 2410 ~ 12----
1 Piece(s)

12 Days or more

10205[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000620014700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 394 ~ 13Phosphate Coating2 ~ 37------0 ~ 37---5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

102010[0.2 or Less] 0.15 or Less1×2.5250 ~ 20001060022700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 394 ~ 13Phosphate Coating2 ~ 37------0 ~ 37---5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

102020[0.10 or Less] 0.10 or Less1×2.5250 ~ 2000620014700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 394 ~ 13Phosphate Coating2 ~ 37------0 ~ 37---5 ~ 60-10 ~ 3010 ~ 15----
1 Piece(s)

12 Days or more

10255[0.10 or Less] 0.10 or Less1×2.5200 ~ 2000660018700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 544 ~ 18Phosphate Coating2 ~ 52------0 ~ 52---5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

102510[0.2 or Less] 0.20 or Less2×2.5300 ~ 20002750076300A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 544 ~ 18Phosphate Coating2 ~ 52------0 ~ 52---5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

102525[0.2 or Less] 0.12 or Less1×2.5300 ~ 2000930022700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 544 ~ 18Phosphate Coating2 ~ 52------0 ~ 52---5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

10286[0.10 or Less] 0.10 or Less2×2.5200 ~ 20001210042300A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 544 ~ 18Phosphate Coating2 ~ 52------0 ~ 52---5 ~ 80-15 ~ 4015 ~ 20----
1 Piece(s)

12 Days or more

103210[0.2 or Less] 0.20 or Less2×2.5300 ~ 20003280086700A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 694 ~ 23Phosphate Coating2 ~ 67------0 ~ 67---5 ~ 100-20 ~ 5020 ~ 25----
1 Piece(s)

12 Days or more

103232[0.2 or Less] 0.15 or Less2×1.5300 ~ 20001460038900A (No Shaft End Machining)K (Double Stepped, Keyway Machining)5 ~ 694 ~ 23Phosphate Coating2 ~ 67------0 ~ 67---5 ~ 100-20 ~ 5020 ~ 25----
1 Piece(s)

12 Days or more

101240.05 or Less1×2.5150 ~ 80026005800A (No Shaft End Machining)M (Double Stepped, Tapped Hole on the End)5 ~ 244 ~ 8Phosphate Coating-4 ~ 6---------5 ~ 40-8 ~ 208 ~ 10----
1 Piece(s)

12 Days or more

101210[0.10 or Less] 0.10 or Less1×1.5150 ~ 80028504950A (No Shaft End Machining)M (Double Stepped, Tapped Hole on the End)5 ~ 244 ~ 8Phosphate Coating-4 ~ 6---------5 ~ 40-8 ~ 208 ~ 10----

Loading...

More Information

Rolled Ball Screws -Shaft Ends Configurable- -Standard Nuts-:Related Image
[ ! ]For each ball nut dimensions and specifications, refer to each product's page. Shaft Dia. 8 >> Click here, 10 >> Click here, 12 >> Click here, 14 >> Click here, 15 >> Click here, 20 >> Click here, 25 >> Click here, 28 >> Click here, 32 >> Click here

Technical Information

Alterations

Combination of the following parts are available.

Left (Support Side) Shaft End ShapeRight (Fix Side) Shaft End Shape

For each ball nut dimensions and specifications, please refer to the page where each product is listed.

When combining the left end shape F, G and the right end shape K, N, P, R, S, there is no angular phase relationship.

Support Information

Mounting Method Type

Installation MethodsSpeedAccuracySuggested Support Unit
Intermediate – High Speed
Applications
* Most commonly selected installation method
Intermediate Speed ApplicationsLow Speed Applications
* For short shaft length
Medium – HighHighMedium
Standard Type BRW and BUR were selected.Standard Type BRW was selected.BRWE Type was selected.

For more details, click here.

Precision Ball Screws

Standard values for variations within 300mm of effective thread length (V300) and in one revolution (V2π) for Positioning Screws (JIS B 1192-1997, C accuracy grade series).

Precision GradeC3C5
ItemV300V2πV300V2π
Standard value86188

Unit:μm

Standard values for variations within 300 mm of effective thread length (V300) for Transfer Screws (JIS B 1192-1997, Ct accuracy grade series).

Precision GradeCt7Ct10
V30050210

Unit:μm

[!]Actual Mean Travel Error (ep) for Transfer Screws (JIS B 1192-1997, Ct accuracy grade series) is obtained:

TermSymbolMeaning
Actual Mean
Travel Error
epDifference between Actual Mean Travel and Specified Travel.
VariationV300Variation for a 300 mm span arbitrarily taken from the effective thread length.
V2πVariation for an arbitrary 1 revolution (2πrad).
LengthLuScrew Effective Length.

For more details, click here.

Cautions

(1) Removing the ball nut from the screw shaft causes the ball to fall out rendering the ball screw unusable. Do not disassemble Ball Screws.
It may attract dusts and degrade assembly accuracy.
Use dedicated temporary shafts when removing Ball Nuts.

(2)Do not let a ball screw nut overrun. It may cause the balls to fall out or damage the ball recirculation parts.

(3) Do not tilt the ball screw assembly since a ball screw nut may spin off from a screw shaft due to its own weight.
Especially when using a ball screw vertically, place a fall-off prevention mechanism since a ball screw nut may spin off due to its own weight

(1) Do not remove the Nut

(2) Do not let a nut overrun

(3) Caution for free fall

 

Basic Information

Cost Efficient Standard Type Rolled Flange Shape Compact Flange
Accuracy Grade C10 Preload No Preload Nut Type Standard Nuts
Operating Condition Standard Twisting Direction Right Nut Structure Single
Recirculating Method Tube Type Grease Type Standard Nut Size Standard

Frequently asked questions (FAQ)

質問: What is the allowable temperature range of your ballscrews?
回答: The standard allowable temperature range is 0°C to 80°C.
質問: Can I buy the nut or shaft separately?
回答: No, we do not offer the nut or shaft separately. The ball bearings inside the nut are sized to match each shaft to ensure proper clearance ranges.
質問: What grease is used for your Ball Screws?
回答: The standard grease is Alvania Grease S2 made by Showa Shell Sekiyu K.K. It is an EP 2 lithium bearing grease.
質問: What is the recommended lubrication schedule?
回答: As a rule of thumb, 100 km of linear travel is a good starting point for determining a lubrication schedule. The final schedule should be determined by the customer based on their specific appliation details (load, speed, temperature, contamination ,etc) and application experience.
質問: Do you offer food grade grease?
回答: No, we do not offer food grade grease as a standard option for ball screws.
質問: What does the dynamic load rating mean?
回答: The basic dynamic load rating (Ca) is used to calculate the service life of a ball screw in motion with its ball screw nut under an axial load. The basic dynamic load rating Ca means an axial load at which 90% of a group of identical ball screw units independently operating under the same conditions achieve a rated load of 10^6 revs (1 million revolutions) without causing flaking.
質問: Do you offer screws with right and left hand threads?
回答: We do not offer right and left hand threads on the same shaft as standard. For large volumes, it may be a custom option. Please contact engineering with application details.
質問: What is the difference between pitch and lead?
回答: The pitch is the distance between successive crests of the thread of a screw. The lead is the axial distance traveled by a screw in one turn.
質問: How does temperature increase affect the Ball Screw?
回答: An increase in the screw shaft temperature of 1°C expands the shaft by 12μm per meter. For this reason, although the lead of the Ball Screw is machined to a very high degree of precision, the thermal deformation caused by a temperature increase may reduce positioning accuracy.

Check other FAQ (6 items) Close

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.