(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Motion Type: 2 Dimensional Motion
•Cable Insertion Type: Slit Width Fixed
•Type: Square Shape
•Cover Type: With Slit
•Property: Standard
Part Number
Configured Part Number is shown.
Part Number | - | Bending Radius | - | Number of Links |
SE14F-3 | - | 048 | - | 20 |
Outer Radius Insert | Inner Radius Insert |
Main Body + Flange | Main Body + Flange |
SE045F | SZ045F |
SE08F | SZ08F |
SE14F | SZ14F |
SE16F | SZ16F |
SE200F | SZ200F |
SE300F | SZ300F |
Part Number | Bending Radius | Number of Links | H (Mounting Height) | H1 | HF (Required Physical Height) | K (Arc + Allowance) | P | B | ℓ | |
Type | No. | |||||||||
SE045F SZ045F | 16 | 018 | 1~27 | 50 | 37.5 | 60 | 95 | 13 | 12.5 | 22.3 |
028 | 1~29 | 70 | 57.5 | 80 | 120 | |||||
038 | 1~31 | 90 | 77.5 | 100 | 145 | |||||
SE08F SZ08F | 16 20 30 40 50 | 028 | 1~37 | 76 | 56.7 | 91 | 130 | 20 | 19.3 | 28 |
038 | 1~38 | 96 | 76.7 | 111 | 160 | |||||
048 | 1~40 | 116 | 96.7 | 131 | 190 | |||||
SE14F SZ14F | 1 2 3 4 | 028 | 1~30 | 82 | 57 | 92 | 150 | 30.5 | 25 | 38 |
038 | 1~30 | 102 | 77 | 112 | 185 | |||||
048 | 1~30 | 122 | 97 | 132 | 215 | |||||
075 | 1~30 | 177 | 152 | 187 | 300 | |||||
100 | 1~33 | 227 | 202 | 237 | 375 | |||||
SE16F SZ16F | 2 3 4 | 060 | 1~30 | 159 | 120 | 174 | 270 | 30.5 | 39 | 38 |
075 | 1~30 | 189 | 150 | 204 | 305 | |||||
100 | 1~33 | 239 | 200 | 254 | 395 | |||||
SE200F SZ200F | 1 2 3 | 055 | 1~28 | 145 | 110 | 185 | 276 | 46 | 35 | 72 |
075 | 1~30 | 185 | 150 | 225 | 346 | |||||
100 | 1~31 | 235 | 200 | 275 | 414 | |||||
150 | 1~35 | 335 | 300 | 375 | 578 | |||||
200 | 1~38 | 435 | 400 | 475 | 742 | |||||
SE300F SZ300F | 1 2 | 075 | 1~29 | 215 | 148 | 255 | 400 | 67 | 64 | 94 |
100 | 1~30 | 265 | 198 | 305 | 500 | |||||
125 | 1~33 | 315 | 248 | 355 | 650 | |||||
150 | 1~33 | 365 | 298 | 405 | 725 | |||||
200 | 1~36 | 465 | 398 | 505 | 875 | |||||
250 | 1~38 | 565 | 498 | 605 | 1050 | |||||
300 | 1~41 | 665 | 598 | 705 | 1225 |
Part Number | Bending Radius | A | B | C | D | E | W | F | G | Number of Comb Teeth | Weight per Link (g) | |
Type | No. | |||||||||||
SE045F SZ045F | 16 | 018 028 038 | 9.4 | 12.5 | 16 | 23 | - | 22 | - | 1.4 | ||
- | - | |||||||||||
SE08F SZ08F | 16 | 028 038 048 | 14.6 | 19.3 | 16 | - | - | 24.2 | - | 24.2 | 2 | 3.1 |
20 | 20 | - | - | 28.2 | - | 28.2 | 2 | 3.2 | ||||
30 | 30 | - | - | 38.2 | 22 | 38.2 | 3 | 3.6 | ||||
40 | 40 | - | - | 48.2 | 32 | 48.2 | 4 | 4 | ||||
50 | 50 | - | - | 58.2 | 42 | 58.2 | 5 | 4.8 | ||||
SE14F SZ14F | 1 | 028 038 048 075 100 | 19 | 25 | 15 | - | - | 27 | - | 26.3 | 2 | 9.3 |
2 | 25 | - | - | 37 | 10 | 36.3 | 3 | 9.6 | ||||
3 | 38 | - | - | 50 | 23 | 49.3 | 4 | 12 | ||||
4 | 50 | - | - | 62 | 35 | 61.3 | 5 | 13 | ||||
SE16F SZ16F | 2 | 060 075 100 | 32 | 39 | 23 | - | - | 37.5 | 12 | 35.5 | 3 | 15.5 |
3 | 36 | - | - | 50.5 | 25 | 48.5 | 4 | 17.3 | ||||
4 | 48 | - | - | 62.5 | 37 | 60.5 | 5 | 18.8 | ||||
SE200F SZ200F | 1 | 055 075 100 150 200 | 24.3 | 35 | 57 | - | - | 74.4 | 44 | - | 6 | 32 |
2 | - | 37 | 3 | 94.4 | 64 | - | 8 | 36 | ||||
3 | - | 50 | 3 | 120.4 | 90 | - | 10 | 38 | ||||
SE300F SZ300F | 1 | 075 100 125 150 200 250 300 | 48.5 | 64 | 75 | - | - | 95 | 53 | 95 | 7 | 107 |
2 | - | 48 | 4 | 120 | 78 | 120 | 10 | 119 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SE08F-16-028-[1-37/1] |
SE08F-16-038-[1-38/1] |
SE08F-16-048-[1-40/1] |
SE08F-20-028-[1-37/1] |
SE08F-20-038-[1-38/1] |
SE08F-20-048-[1-40/1] |
SE08F-30-028-[1-37/1] |
SE08F-30-038-[1-38/1] |
SE08F-30-048-[1-40/1] |
SE08F-40-028-[1-37/1] |
SE08F-40-038-[1-38/1] |
SE08F-40-048-[1-40/1] |
SE08F-50-028-[1-37/1] |
SE08F-50-038-[1-38/1] |
SE08F-50-048-[1-40/1] |
SE14F-1-028-[1-30/1] |
SE14F-1-038-[1-30/1] |
SE14F-1-048-[1-30/1] |
SE14F-1-075-[1-30/1] |
SE14F-1-100-[1-33/1] |
SE14F-2-028-[1-30/1] |
SE14F-2-038-[1-30/1] |
SE14F-2-048-[1-30/1] |
SE14F-2-075-[1-30/1] |
SE14F-2-100-[1-33/1] |
SE14F-3-028-[1-30/1] |
SE14F-3-038-[1-30/1] |
SE14F-3-048-[1-30/1] |
SE14F-3-075-[1-30/1] |
SE14F-3-100-[1-33/1] |
SE14F-4-028-[1-30/1] |
SE14F-4-038-[1-30/1] |
SE14F-4-048-[1-30/1] |
SE14F-4-075-[1-30/1] |
SE14F-4-100-[1-33/1] |
SE16F-2-060-[1-30/1] |
SE16F-2-075-[1-30/1] |
SE16F-2-100-[1-33/1] |
SE16F-3-060-[1-30/1] |
SE16F-3-075-[1-30/1] |
SE16F-3-100-[1-33/1] |
SE16F-4-060-[1-30/1] |
SE16F-4-075-[1-30/1] |
SE16F-4-100-[1-33/1] |
SZ08F-16-028-[1-37/1] |
SZ08F-16-038-[1-38/1] |
SZ08F-16-048-[1-40/1] |
SZ08F-20-028-[1-37/1] |
SZ08F-20-038-[1-38/1] |
SZ08F-20-048-[1-40/1] |
SZ08F-30-028-[1-37/1] |
SZ08F-30-038-[1-38/1] |
SZ08F-30-048-[1-40/1] |
SZ08F-40-028-[1-37/1] |
SZ08F-40-038-[1-38/1] |
SZ08F-40-048-[1-40/1] |
SZ08F-50-028-[1-37/1] |
SZ08F-50-038-[1-38/1] |
SZ08F-50-048-[1-40/1] |
SZ14F-1-028-[1-30/1] |
Loading...
Type | Square Shape | Cover Type | With Slit | Features | Standard |
---|---|---|---|---|---|
Carrier Internal Partition Number | Not Provided1 | Inserting Cables | Slit Width Fixed | Motion Type | 2 Dimensional Motion |
Operating Temperature Range(℃) | -30::100 | Body Material | Special Plastic |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy