(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Configurable, Rough Outside Perpendicular, Mill Finished

L-Shaped Plate - Configurable, Rough Outside Perpendicular, Mill Finished

High precision angles with all the surfaces cut-machined and with rough precision in right angle. Economically priced.

  • METRIC
  • inCAD Components
L-Shaped Angles -Mill Finished - Perpendicularity Datum Outside Rough- -Configurable-:Related Image
・Materials
Type[ M ]Material
LASR1018 Carbon Steel
LAAR6063 Aluminum Alloy
LAUR304 Stainless Steel

Specifications

Part Number-A-B-L
LASR10-A100-B100-L300
T DimensionLongitudinal Dimension of A and BPerpendicularity k
5, 620~75 0.2
850~750.35
1025~75 0.2
76~100 0.3
101~1250.35
Part NumberABL
TypeT
LASR
(1018 Carbon Steel)
5
6
25~5025~5025~300
51~75
1025~5030~50
51~75
76~100
51~7551~75
76~100
101~125
76~10076~100
101~125
101~125101~125

Part NumberABL
TypeT
LAAR
(6063 Aluminum Alloy)
520~5020~5025~300
51~75
51~7551~75
630~5030~50
51~75
105030~50
51~75
76~100
51~7551~75
76~100
76~10076~100

Part NumberABL
TypeT
LAUR
(304 Stainless Steel)
5
20~6025~5025~300
660~7525~50
51~75
85050
51~7551~75

Alterations

L-Shaped Angles -Mill Finished - Perpendicularity Datum Outside Rough- -Configurable-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LAAR5-A[20-75/1]-B[20-75/1]-L[25-300/1]
LAAR6-A[30-75/1]-B[30-50/1]-L[25-300/1]
LAAR10-A[50-100/1]-B[30-100/1]-L[25-300/1]
LASR5-A[25-75/1]-B[25-50/1]-L[25-300/1]
LASR6-A[25-75/1]-B[25-50/1]-L[25-300/1]
LASR10-A[25-125/1]-B[30-125/1]-L[25-300/1]
LAUR5-A[20-60/1]-B[25-50/1]-L[25-300/1]
LAUR6-A[60-75/1]-B[25-75/1]-L[25-300/1]
LAUR8-A[50-75/1]-B[50-75/1]-L[25-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy630 ~ 7530 ~ 5025 ~ 300
1 Piece(s)

13 Days or more

10[Aluminum] 6063 Aluminum Alloy1050 ~ 10030 ~ 10025 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel525 ~ 7525 ~ 5025 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel625 ~ 7525 ~ 5025 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel1025 ~ 12530 ~ 12525 ~ 300
1 Piece(s)

13 Days or more

10304 Stainless Steel520 ~ 6025 ~ 5025 ~ 300
1 Piece(s)

13 Days or more

10304 Stainless Steel660 ~ 7525 ~ 7525 ~ 300
1 Piece(s)

13 Days or more

10304 Stainless Steel850 ~ 7550 ~ 7525 ~ 300

Loading...

  1. 1
 

Basic Information

Surface Finish None Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.