(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Products for mounting body whose attachment position is same as ones of products from other manufacturers. Configurable Type (arm length and width selectable) is available.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Fixed | ACHAT | 1045 Carbon Steel | Tufftride® | Hex Socket Head Cap Screw: 2 pcs. Locating Pin: 1 pc. |
Configurable | ACHATW | Electroless Nickel Plating | ||
[ ! ]The locating pin is press-fit into the pin hole before shipping. |
Part Number | - | L | - | P |
ACHAT4 ACHATW4 | - | L13 | - | P8.6 |
Gripper (Nominal) | T1 | T2 | P1 | P2 | P3 | G | K1 | K2 | M1 | M2 | d |
4 | 4 | 4 | 5 | 2.5 | 5 | 2.5 | 5 | 6.5 | M2 | M2 | 2.4 |
6 | 5.2 | 5 | 6 | 3 | 5.7 | 3 | 5.5 | 6.7 | M3 | M2.5 | 2.9 |
Part Number | L | P | W | W1 | W2 | Z | A | X1 | X2 | Applicable Gripper | |
Type | Gripper (Nominal) | ||||||||||
ACHAT | 4 | 12 | 8.6 | 22.4 | 20 | 25.8 | 1.7 | 9.8 | 2.4 | 4.9 | ACHK4-_ |
6 | 14 | 7.4 | 24.4 | 23.2 | 29.8 | 2.7 | 11.8 | 2.9 | 5.9 | ACHK6-_ |
Part Number | L 1mm Increment | P | W | W1 | W2 | Z | A | X1 | X2 | Applicable Gripper | |||
Type | Gripper (Nominal) | ||||||||||||
ACHATW | 4 | 12~18 | 0.6 | 8.6 | 16.6 | 24.6 | P+11.4 | 28 | 1.7 | 12 | 3.5 | 6 | ACHK4-_ ACHE4-N |
6 | 14~25 | 0.6 | 7.4 | 14.2 | 24.6 | P+15.8 | 30 | 2.7 | 12 | 3 | 6 | ACHK6-_ ACHE6-N |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ACHAT4 |
ACHAT6 |
ACHATW4-L[12-18/1]-P[0.6,8.6,16.6] |
ACHATW6-L[14-25/1]-P[0.6,7.4,14.2] |
Loading...
Types | Attachment | Hole type | Tapped Hole Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy