(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Photo Sensor Cams - Clamping, Inch

Photo Sensor Cams - Clamping, Inch

•Type: Clamping
•Material: 5052 Aluminum Alloy
•Surface Treatment: Black Anodize

  • INCH

* Materials

Type Material Hardness Surface Treatment
U-HPSC5052 Aluminum-Black Anodizing

Slit Cams for Photo Sensors (INCH):Related Image

Specifications


Slit Cams for Photo Sensors (INCH):Related ImageSlit Cams for Photo Sensors (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-HPSC2.00-P[0.25,​0.38]
U-HPSC2.50-P[0.38,​0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(inch)
Bore Size [P]
(inch)
1 Piece(s)

13 Days or more

1020.25 ~ 0.38
1 Piece(s)

13 Days or more

102-1/20.38 ~ 0.5

Loading...

  1. 1

Example

Slit Cams for Photo Sensors (INCH):Related Image
 

Basic Information

Type Clamping Material 5052 Aluminum Alloy Surface Treatment Black Anodize

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.