(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Configurable, Inch

Rails for Switches and Sensors - Configurable, Inch

•Hole Position: No Hole
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Material: 6063-T5 Aluminum

  • INCH

* Materials

Type Material Surface Treatment Hardness
U-SENA6063-T5 AluminumClear Anodizing-
U-SENB6063-T5 AluminumClear Anodizing -
U-SENC6063-T5 AluminumClear Anodizing -
U-SENAB6063-T5 AluminumBlack Anodizing-
U-SENBB6063-T5 AluminumBlack Anodizing-
U-SENCB6063-T5 AluminumBlack Anodizing-

Sensor Rails - Configurable (INCH):Related Image

Specifications


Sensor Rails - Configurable (INCH):Related ImageSensor Rails - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SENA3-L[2-48/0.01]
U-SENA4-L[2-48/0.01]
U-SENA5-L[2-48/0.01]
U-SENA32H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENA33H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENA34H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENA35H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENA42H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENA43H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENA44H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENA45H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENA52H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENA53H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENA54H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENA55H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENAB32H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENAB33H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENAB34H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENAB35H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENAB42H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENAB43H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENAB44H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENAB45H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENAB52H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENAB53H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENAB54H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENAB55H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENB3-L[2-48/0.01]
U-SENB4-L[2-48/0.01]
U-SENB5-L[2-48/0.01]
U-SENB32H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENB33H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENB34H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENB35H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENB42H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENB43H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENB44H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENB45H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENB52H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENB53H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENB54H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENB55H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENBB32H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENBB33H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENBB34H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENBB35H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENBB42H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENBB43H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENBB44H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENBB45H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENBB52H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENBB53H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENBB54H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
U-SENBB55H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]-Z[0.25-47.75/0.01]
U-SENC3-L[2-48/0.01]
U-SENC4-L[2-48/0.01]
U-SENC5-L[2-48/0.01]
U-SENC32H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]
U-SENC33H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]
U-SENC34H-L[2-48/0.01]-V[0.25-47.75/0.01]-W[0.25-47.75/0.01]-X[0.25-47.75/0.01]-Y[0.25-47.75/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Hole Position Type Surface Treatment Hole Position [V]
(inch)
Hole Position [W]
(inch)
Hole Position [X]
(inch)
Hole Position [Y]
(inch)
Hole Position [Z]
(inch)
Overall Length [L]
(inch)
1 Piece(s)

12 Days or more

Rail Shape A-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape A-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape B-Configurable Hole PositionsBlack Anodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.752 ~ 48
1 Piece(s)

12 Days or more

Rail Shape CNo HoleConfigurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape CNo HoleConfigurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape CNo HoleConfigurable LengthAnodize-----2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape C-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.75---2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape C-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75--2 ~ 48
1 Piece(s)

12 Days or more

Rail Shape C-Configurable Hole PositionsAnodize0.25 ~ 47.750.25 ~ 47.750.25 ~ 47.750.25 ~ 47.75-2 ~ 48

Loading...

Example

Sensor Rails - Configurable (INCH):Related Image
 

Basic Information

Material 6063-T5 Aluminum Alloy Surface Treatment Clear Anodize With or w/o Additional Work of Specifying P Dimension by 1mm Increment [PC] Not Provided
Material 6063-T5 Aluminum

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.