(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Rubber, Configurable Inner/Outer Diameter, Inch Measurements

Washers - Rubber, Configurable Inner/Outer Diameter, Inch Measurements

Available in Silicon Rubber (Shore A70 and A50) and FPM Fluoro Rubber (Shore A80).

  • INCH

Rubber Washers - Configurable (INCH):Related Image

Specifications

Rubber Washers - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FWRBA-V0-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
U-FWRBA-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
U-FWRBF-V0-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
U-FWRBF-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
U-FWRBS-V0-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
U-FWRBS-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.063,​0.125,​0.188,​0.25,​0.375,​0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Material, Detail Hardness (Shore, Asker) ID [V]
(inch)
OD [D]
(inch)
Thickness [T]
(inch)
1 Piece(s)

12 Days or more

10Medium (Softball)Silicon Rubber (SI)Shore A50-0.31 ~ 40.063 ~ 0.5
1 Piece(s)

12 Days or more

10Medium (Softball)Silicon Rubber (SI)Shore A500.12 ~ 3.50.31 ~ 40.063 ~ 0.5
1 Piece(s)

12 Days or more

10Hard (Golf Ball)Fluororubber (FPM)Shore A80-0.31 ~ 40.063 ~ 0.5
1 Piece(s)

12 Days or more

10Hard (Golf Ball)Fluororubber (FPM)Shore A800.12 ~ 3.50.31 ~ 40.063 ~ 0.5
1 Piece(s)

12 Days or more

10Hard (Golf Ball)Silicon Rubber (SI)Shore A7000.31 ~ 40.063 ~ 0.5
1 Piece(s)

12 Days or more

10Hard (Golf Ball)Silicon Rubber (SI)Shore A700.12 ~ 3.50.31 ~ 40.063 ~ 0.5

Loading...

  1. 1

Example

Rubber Washers - Configurable (INCH):Related Image
 

Basic Information

Shape Washers Material, General Rubber Type Configurable

Additional Products in this Category

Complementary Products

Tech Support