(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Rubber, Counterbored, Inch Measurements

Bumpers - Rubber, Counterbored, Inch Measurements

Available in Silicon Rubber (Shore A70 and A50) and FPM Fluoro Rubber (Shore A80).

  • INCH

Rubber Bumpers - Counterbored (INCH):Related Image

Specifications

Rubber Bumpers - Counterbored (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-RBZA-D[0.5-2/0.01]-V[0.13-1.6/0.01]-H[0.2-0.94/0.01]-G[0.25-1.75/0.01]-L[0.25-1/0.01]
U-RBZF-D[0.5-2/0.01]-V[0.13-1.6/0.01]-H[0.2-0.94/0.01]-G[0.25-1.75/0.01]-L[0.25-1/0.01]
U-RBZS-D[0.5-2/0.01]-V[0.13-1.6/0.01]-H[0.2-0.94/0.01]-G[0.25-1.75/0.01]-L[0.25-1/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Material, Detail Hardness (Shore, Asker) Bore Dia. #1 [V]
(inch)
Bore Dia. #2 [G]
(inch)
Length #1 [ V Dia. Depth]
(inch)
OD [D] Overall Length [L]
(inch)
1 Piece(s)

13 Days or more

10Medium (Softball)Silicon Rubber (SI)Shore A500.13 ~ 1.60.25 ~ 1.750.2 ~ 0.940.5 ~ 20.25 ~ 1
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Fluororubber (FPM)Shore A800.13 ~ 1.60.25 ~ 1.750.2 ~ 0.940.5 ~ 20.25 ~ 1
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Silicon Rubber (SI)Shore A700.13 ~ 1.60.25 ~ 1.750.2 ~ 0.940.5 ~ 20.25 ~ 1

Loading...

  1. 1

Example

Rubber Bumpers - Counterbored (INCH):Related Image
 

Basic Information

Shape Counterbored Material, General Rubber

Additional Products in this Category

Complementary Products

Tech Support