(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Washers - Urethane, Fully Configurable, Inch Measurements

Washers - Urethane, Fully Configurable, Inch Measurements

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Washers - Configurable (INCH):Related Image

Specifications

Urethane Washers - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-URFH-V0-D[0.31-4/0.01]-T[0.04-0.5/0.001]
U-URFH-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.04-0.5/0.001]
U-URFL-V0-D[0.31-4/0.01]-T[0.04-0.5/0.001]
U-URFL-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.04-0.5/0.001]
U-URFM-V0-D[0.31-4/0.01]-T[0.04-0.5/0.001]
U-URFM-V[0.12-3.5/0.01]-D[0.31-4/0.01]-T[0.04-0.5/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Material, Detail Hardness (Shore, Asker) D ID [V]
(inch)
OD [D]
(inch)
T Thickness [T]
(inch)
1 Piece(s)

12 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A900.31 ~ 4--0.04 ~ 0.5-
1 Piece(s)

12 Days or more

10-Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90-0.12 ~ 3.50.31 ~ 4-0.04 ~ 0.5
1 Piece(s)

12 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A500.31 ~ 4--0.04 ~ 0.5-
1 Piece(s)

12 Days or more

10UrethaneMedium (Softball)[Urethane (General)] Ester PolyurethaneShore A50-0.12 ~ 3.50.31 ~ 4-0.04 ~ 0.5
1 Piece(s)

12 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ester PolyurethaneShore A700.31 ~ 4--0.04 ~ 0.5-
1 Piece(s)

12 Days or more

10UrethaneHard (Golf Ball)[Urethane (General)] Ester PolyurethaneShore A70-0.12 ~ 3.50.31 ~ 4-0.04 ~ 0.5

Loading...

  1. 1

Example

Urethane Washers - Configurable (INCH):Related Image
 

Basic Information

Shape Washers Type Configurable

Additional Products in this Category

Complementary Products

Tech Support