(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Spacers - Shouldered, (inches).

Spacers - Shouldered, (inches).
  • Lead Time Reduction

•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
•Accuracy: Standard Grade

  • INCH

Collars - Flanged, Standard (INCH):Related Image

Specifications

Collars - Flanged, Standard (INCH):Related Image
Collars - Flanged, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-TCLA0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-TCLA0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-TCLA0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-TCLA0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-TCLA0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-TCLA0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-TCLA0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-TCLA0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLA0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLA1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLB0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-TCLB0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-TCLB0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-TCLB0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-TCLB0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-TCLB0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-TCLB0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-TCLB0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLB0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLB1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLM0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-TCLM0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-TCLM0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-TCLM0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-TCLM0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-TCLM0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-TCLM0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-TCLM0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLM0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLM1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLSS0.14-D[0.31,​0.38,​0.44,​0.5]-L[0.375-0.75/0.001]
U-TCLSS0.16-D[0.31,​0.38,​0.44,​0.5,​0.63]-L[0.375-1.25/0.001]
U-TCLSS0.19-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-1.5/0.001]
U-TCLSS0.25-D[0.38,​0.44,​0.5,​0.63,​0.75]-L[0.375-2/0.001]
U-TCLSS0.31-D[0.44,​0.5,​0.63,​0.75,​0.88,​1]-L[0.375-2.5/0.001]
U-TCLSS0.38-D[0.5,​0.63,​0.75,​0.88,​1,​1.25]-L[0.375-3/0.001]
U-TCLSS0.50-D[0.63,​0.75,​0.88,​1,​1.25,​1.5,​1.75]-L[0.375-4/0.001]
U-TCLSS0.63-D[0.75,​0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLSS0.75-D[0.88,​1,​1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
U-TCLSS1.00-D[1.25,​1.5,​1.75,​2]-L[0.375-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Surface Treatment
1 Piece(s)

10 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Aluminum] 2017 Aluminum AlloyAlumite (White)Clear Anodize
1 Piece(s)

10 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)

10 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Steel] 1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.31 ~ 0.50.14 in (#6)0.375 ~ 0.75[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.31 ~ 0.630.16 in (#8)0.375 ~ 1.25[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.38 ~ 0.750.19 in (#10)0.375 ~ 1.5[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.38 ~ 0.750.25 in (1/4")0.375 ~ 2[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.44 ~ 10.31 in (5/16")0.375 ~ 2.5[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.5 ~ 1.250.38 in (3/8")0.375 ~ 3[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.63 ~ 1.750.50 in (1/2")0.375 ~ 4[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.75 ~ 20.63 in (5/8")0.375 ~ 4[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

100.88 ~ 20.75 in (3/4")0.375 ~ 4[Stainless Steel] 304 Stainless SteelNoPlain
1 Piece(s)

10 Days or more

101.25 ~ 21.00 in (1")0.375 ~ 4[Stainless Steel] 304 Stainless SteelNoPlain

Loading...

  1. 1

Example

Collars - Flanged, Standard (INCH):Related Image
 

Basic Information

Shape With Shoulder Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Selectable Hardness(HRC) Not Provided Accuracy Standard Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.