(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Configurable dimensions, (inches).

Metal Washers - Configurable dimensions, (inches).
  • Lead Time Reduction

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Accuracy: Standard Grade

  • INCH

Metal Washers - Configurable (INCH):Related Image

Specifications

Metal Washers - Configurable (INCH):Related Image
Metal Washers - Configurable (INCH):Related Image

Alterations

Metal Washers - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FWSBB-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSBB-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSA-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSA-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSAB-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSAB-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSB-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSB-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSBH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSBH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSC-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSC-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSCH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSCH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSM-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSM-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSMH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSMH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSS-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSS-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSSH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWSSSH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Hardness
(HRC)
Surface Treatment
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5Brass (C3604)NoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5Brass (C3604)NoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Aluminum] 2017 Aluminum AlloyAlumite (White)Not ProvidedClear Anodize
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Aluminum] 2017 Aluminum AlloyAlumite (White)Not ProvidedClear Anodize
1 Piece(s)

13 Days or more

100.19 ~ 400.0465 ~ 0.5[Aluminum] 2017 Aluminum AlloyAlumite (Black)Not ProvidedBlack Anodize
1 Piece(s)

13 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Aluminum] 2017 Aluminum AlloyAlumite (Black)Not ProvidedBlack Anodize
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack OxideNot ProvidedBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack OxideNot ProvidedBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRCBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRCBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot ProvidedElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot ProvidedElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRCElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRCElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Stainless Steel] 304 Stainless SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Stainless Steel] 304 Stainless SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Stainless Steel] 440C Stainless SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Stainless Steel] 440C Stainless SteelNo45 to 50 HRCNot Provided

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Accuracy Standard Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.