(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets - Tapped Holes, Fixed Hole Positions, Inch Measurements

·Materials

Type Material Surface Treatment Hardness
U-RBBB1018 SteelBlack Oxide-
U-RBBM1018 SteelElectroless Nickel Plating-
U-RBBW5052-H112 Aluminum AlloyClear Anodizing-

Gussets - Thread Hole Mounting (INCH):Related Image

Specifications

Gussets - Thread Hole Mounting (INCH):Related Image
Gussets - Thread Hole Mounting (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-RBBB1.25-B1.25-W0.250
U-RBBB1.25-B1.25-W0.375
U-RBBB1.25-B1.50-W0.250
U-RBBB1.25-B1.50-W0.375
U-RBBB1.25-B2.00-W0.375
U-RBBB1.25-B2.00-W0.500
U-RBBB1.25-B2.50-W0.375
U-RBBB1.25-B2.50-W0.500
U-RBBB1.25-B3.00-W0.375
U-RBBB1.25-B3.00-W0.500
U-RBBB1.50-B1.50-W0.375
U-RBBB1.50-B1.50-W0.500
U-RBBB1.50-B2.00-W0.375
U-RBBB1.50-B2.00-W0.500
U-RBBB1.50-B2.50-W0.375
U-RBBB1.50-B2.50-W0.500
U-RBBB1.50-B3.00-W0.375
U-RBBB1.50-B3.00-W0.500
U-RBBB2.00-B2.00-W0.375
U-RBBB2.00-B2.00-W0.500
U-RBBB2.00-B2.50-W0.375
U-RBBB2.00-B2.50-W0.500
U-RBBB2.00-B3.00-W0.375
U-RBBB2.00-B3.00-W0.500
U-RBBM1.25-B1.25-W0.250
U-RBBM1.25-B1.25-W0.375
U-RBBM1.25-B1.50-W0.250
U-RBBM1.25-B1.50-W0.375
U-RBBM1.25-B2.00-W0.375
U-RBBM1.25-B2.00-W0.500
U-RBBM1.25-B2.50-W0.375
U-RBBM1.25-B2.50-W0.500
U-RBBM1.25-B3.00-W0.375
U-RBBM1.25-B3.00-W0.500
U-RBBM1.50-B1.50-W0.375
U-RBBM1.50-B1.50-W0.500
U-RBBM1.50-B2.00-W0.375
U-RBBM1.50-B2.00-W0.500
U-RBBM1.50-B2.50-W0.375
U-RBBM1.50-B2.50-W0.500
U-RBBM1.50-B3.00-W0.375
U-RBBM1.50-B3.00-W0.500
U-RBBM2.00-B2.00-W0.375
U-RBBM2.00-B2.00-W0.500
U-RBBM2.00-B2.50-W0.375
U-RBBM2.00-B2.50-W0.500
U-RBBM2.00-B3.00-W0.375
U-RBBM2.00-B3.00-W0.500
U-RBBW1.25-B1.25-W0.250
U-RBBW1.25-B1.25-W0.375
U-RBBW1.25-B1.50-W0.250
U-RBBW1.25-B1.50-W0.375
U-RBBW1.25-B2.00-W0.375
U-RBBW1.25-B2.00-W0.500
U-RBBW1.25-B2.50-W0.375
U-RBBW1.25-B2.50-W0.500
U-RBBW1.25-B3.00-W0.375
U-RBBW1.25-B3.00-W0.500
U-RBBW1.50-B1.50-W0.375
U-RBBW1.50-B1.50-W0.500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width A
(inch)
Height B
(inch)
Thickness T
(inch)
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/41-1/41/4
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/41-1/43/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/41-1/21/4
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/41-1/23/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/423/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/421/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/42-1/23/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/42-1/21/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/433/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/431/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/21-1/23/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/21-1/21/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/223/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/221/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/22-1/23/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/22-1/21/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/233/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating1-1/231/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating223/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating221/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating22-1/23/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating22-1/21/2
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating233/8
1 Piece(s)Available

17 Days or more

10SteelBlack Oxide Coating231/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/41-1/41/4
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/41-1/43/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/41-1/21/4
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/41-1/23/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/423/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/421/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/42-1/23/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/42-1/21/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/433/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/431/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/21-1/23/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/21-1/21/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/223/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/221/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/22-1/23/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/22-1/21/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/233/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating1-1/231/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating223/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating221/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating22-1/23/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating22-1/21/2
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating233/8
1 Piece(s)Available

17 Days or more

10SteelElectroless Nickel Plating231/2
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/41-1/41/4
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/41-1/43/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/41-1/21/4
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/41-1/23/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/423/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/421/2
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/42-1/23/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/42-1/21/2
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/433/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/431/2
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/21-1/23/8
1 Piece(s)Available

19 Days or more

10AluminumClear Anodize1-1/21-1/21/2

Loading...

 

Basic Information

Shape Triangular Shape Hole Shape Tapped Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.