(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Vertical Tapped, 2 Piece, Inch

Single Hole Strut Clamps - Vertical Tapped, 2 Piece, Inch
  • Volume Discount

•Type: With Vertical Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard

  • INCH

·Materials

Type Material Surface Treatment Hardness
U-KRTP1018 SteelBlack Oxide -
U-ARTP6061-T6 AluminumBlack Anodizing -
U-MRTP1018 SteelElectroless Nickel Plating -

Strut Clamps - Split, Through Tapped (INCH):Related Image
Strut Clamps - Split, Through Tapped (INCH):Related Image

Specifications

Strut Clamps - Split, Through Tapped (INCH):Related Image
Strut Clamps - Split, Through Tapped (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ARTP0.38
U-ARTP0.50
U-ARTP0.63
U-ARTP0.75
U-ARTP1.00
U-KRTP0.38
U-KRTP0.50
U-KRTP0.63
U-KRTP0.75
U-KRTP1.00
U-MRTP0.38
U-MRTP0.50
U-MRTP0.63
U-MRTP0.75
U-MRTP1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101/2SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

105/8SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

103/4SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

101SteelElectroless Nickel Plating

Loading...

  1. 1

Example

Strut Clamps - Split, Through Tapped (INCH):Related Image
 

Basic Information

Type With Vertical Tapped Holes Post Shape Round Tightening Direction Type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.