(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - One end with external thread and the other end with internal thread, configurable length, selectable thread, (Inches).

Circular Posts - One end with external thread and the other end with internal thread, configurable length, selectable thread, (Inches).
  • Lead Time Reduction

Inch Male-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear Anodize or No Surface Treatment.Thread diameter is selectable.
[Diameter range] 0.38, 0.50, 0.63, 0.75, 1.00
[Length range] 1.00 - 24.00. Use the alteration LKC to change the tolerance.
Metric option available, please click Here.

  • INCH


Circular Posts - Tapped End/Threaded End, Configurable Length, Selectable Thread (INCH):Related Image

Circular Posts - Tapped End/Threaded End, Configurable Length, Selectable Thread (INCH):Related Image

Specifications

Circular Posts - Tapped End/Threaded End, Configurable Length, Selectable Thread (INCH):Related Image

Circular Posts - Tapped End/Threaded End, Configurable Length, Selectable Thread (INCH):Related Image

Alterations

Circular Posts - Tapped End/Threaded End, Configurable Length, Selectable Thread (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ETKG0.38-L[0.75-14/0.01]-T[0.25,​8,​10]-U[0.25,​8,​10]
U-ETKG0.50-L[1-16/0.01]-T[0.25,​0.31,​10]-U[0.25,​0.31,​10]
U-ETKG0.63-L[1.38-20/0.01]-T[0.25,​0.31,​0.38]-U[0.25,​0.31,​0.38]
U-ETKG0.75-L[1.5-20/0.01]-T[0.31,​0.38,​0.5]-U[0.31,​0.38,​0.5]
U-ETKG1.00-L[2.5-24/0.01]-T[0.38,​0.5,​0.63]-U[0.38,​0.5,​0.63]
U-PETG0.38-L[0.75-14/0.01]-T[0.25,​8,​10]-U[0.25,​8,​10]
U-PETG0.50-L[1-16/0.01]-T[0.25,​0.31,​10]-U[0.25,​0.31,​10]
U-PETG0.63-L[1.38-20/0.01]-T[0.25,​0.31,​0.38]-U[0.25,​0.31,​0.38]
U-PETG0.75-L[1.5-20/0.01]-T[0.31,​0.38,​0.5]-U[0.31,​0.38,​0.5]
U-PETG1.00-L[2.5-24/0.01]-T[0.38,​0.5,​0.63]-U[0.38,​0.5,​0.63]
U-SETG0.38-L[0.75-14/0.01]-T[0.25,​8,​10]-U[0.25,​8,​10]
U-SETG0.50-L[1-16/0.01]-T[0.25,​0.31,​10]-U[0.25,​0.31,​10]
U-SETG0.63-L[1.38-20/0.01]-T[0.25,​0.31,​0.38]-U[0.25,​0.31,​0.38]
U-SETG0.75-L[1.5-20/0.01]-T[0.31,​0.38,​0.5]-U[0.31,​0.38,​0.5]
U-SETG1.00-L[2.5-24/0.01]-T[0.38,​0.5,​0.63]-U[0.38,​0.5,​0.63]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Material Surface Treatment Length [L]
(inch)
Thread T Thread U
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Steel] 1018 Carbon SteelBlack Oxide Coating0.75 ~ 140.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Steel] 1018 Carbon SteelBlack Oxide Coating1 ~ 160.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Steel] 1018 Carbon SteelBlack Oxide Coating1.38 ~ 200.25 ~ 0.380.25 ~ 0.38
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Steel] 1018 Carbon SteelBlack Oxide Coating1.5 ~ 200.31 ~ 0.50.31 ~ 0.5
1 Piece(s)

10 Days or more

101.00 inch (1")[Steel] 1018 Carbon SteelBlack Oxide Coating2.5 ~ 240.38 ~ 0.630.38 ~ 0.63
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Steel] 1018 Carbon SteelElectroless Nickel Plating0.75 ~ 140.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Steel] 1018 Carbon SteelElectroless Nickel Plating1 ~ 160.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Steel] 1018 Carbon SteelElectroless Nickel Plating1.38 ~ 200.25 ~ 0.380.25 ~ 0.38
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Steel] 1018 Carbon SteelElectroless Nickel Plating1.5 ~ 200.31 ~ 0.50.31 ~ 0.5
1 Piece(s)

10 Days or more

101.00 inch (1")[Steel] 1018 Carbon SteelElectroless Nickel Plating2.5 ~ 240.38 ~ 0.630.38 ~ 0.63
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Stainless Steel] 304 Stainless SteelNot Provided0.75 ~ 140.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Stainless Steel] 304 Stainless SteelNot Provided1 ~ 160.25 ~ 100.25 ~ 10
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Stainless Steel] 304 Stainless SteelNot Provided1.38 ~ 200.25 ~ 0.380.25 ~ 0.38
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Stainless Steel] 304 Stainless SteelNot Provided1.5 ~ 200.31 ~ 0.50.31 ~ 0.5
1 Piece(s)

10 Days or more

101.00 inch (1")[Stainless Steel] 304 Stainless SteelNot Provided2.5 ~ 240.38 ~ 0.630.38 ~ 0.63

Loading...

  1. 1
 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Taps
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.