(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - One end with male thread, one end with female thread, (Inches).

Circular Posts - One end with male thread, one end with female thread, (Inches).
  • Volume Discount

Inch Male-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear Anodize or No Surface Treatment.
[Diameter range] 0.38, 0.50, 0.63, 0.75
[Length range] 1.00, 1.50, 2.00, 2.50, 3.00, 3.50, 4.00, 5.00, 6.00. Use the alteration LKC to change the tolerance.
Metric option available, please click Here.

  • INCH

Circular Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Circular Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Specifications

Circular Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Circular Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Alterations

Circular Posts - Tapped End/Threaded End, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ETKGR0.38-L1.00
U-ETKGR0.38-L1.50
U-ETKGR0.38-L2.00
U-ETKGR0.38-L2.50
U-ETKGR0.38-L3.00
U-ETKGR0.38-L4.00
U-ETKGR0.50-L1.50
U-ETKGR0.50-L2.00
U-ETKGR0.50-L2.50
U-ETKGR0.50-L3.00
U-ETKGR0.50-L3.50
U-ETKGR0.50-L4.00
U-ETKGR0.63-L2.00
U-ETKGR0.63-L2.50
U-ETKGR0.63-L3.00
U-ETKGR0.63-L3.50
U-ETKGR0.63-L4.00
U-ETKGR0.63-L5.00
U-ETKGR0.75-L2.50
U-ETKGR0.75-L3.00
U-ETKGR0.75-L3.50
U-ETKGR0.75-L4.00
U-ETKGR0.75-L5.00
U-ETKGR0.75-L6.00
U-PETGR0.38-L1.00
U-PETGR0.38-L1.50
U-PETGR0.38-L2.00
U-PETGR0.38-L2.50
U-PETGR0.38-L3.00
U-PETGR0.38-L4.00
U-PETGR0.50-L1.50
U-PETGR0.50-L2.00
U-PETGR0.50-L2.50
U-PETGR0.50-L3.00
U-PETGR0.50-L3.50
U-PETGR0.50-L4.00
U-PETGR0.63-L2.00
U-PETGR0.63-L2.50
U-PETGR0.63-L3.00
U-PETGR0.63-L3.50
U-PETGR0.63-L4.00
U-PETGR0.63-L5.00
U-PETGR0.75-L2.50
U-PETGR0.75-L3.00
U-PETGR0.75-L3.50
U-PETGR0.75-L4.00
U-PETGR0.75-L5.00
U-PETGR0.75-L6.00
U-SETGR0.38-L1.00
U-SETGR0.38-L1.50
U-SETGR0.38-L2.00
U-SETGR0.38-L2.50
U-SETGR0.38-L3.00
U-SETGR0.38-L4.00
U-SETGR0.50-L1.50
U-SETGR0.50-L2.00
U-SETGR0.50-L2.50
U-SETGR0.50-L3.00
U-SETGR0.50-L3.50
U-SETGR0.50-L4.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Length L
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.63 inch (5/8")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")2-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")3-1/2[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")4[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")5[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.75 inch (3/4")6[Steel] 1018 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.38 inch (3/8")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.38 inch (3/8")4[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")1-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")2-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

100.50 inch (1/2")3-1/2[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.50 inch (1/2")4[Stainless Steel] 304 Stainless SteelNot Provided

Loading...

 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Taps
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.