(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - One end with external threading, one end with internal threading, configurable length (inches).

Hexagonal Posts - One end with external threading, one end with internal threading, configurable length (inches).

Inch Male-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear Anodize or No Surface Treatment.
[Diameter range] 0.38, 0.50, 0.63, 0.75, 1.00
[Length range] 1.00 - 24.00. Use the alteration LKC to change the tolerance.
Metric option available, please click Here.

  • INCH


Hexagonal Posts - Tapped End/Threaded End, Configurable Length (INCH):Related Image

Hexagonal Posts - Tapped End/Threaded End, Configurable Length (INCH):Related Image

Specifications

Hexagonal Posts - Tapped End/Threaded End, Configurable Length (INCH):Related Image

Hexagonal Posts - Tapped End/Threaded End, Configurable Length (INCH):Related Image

Alterations

Hexagonal Posts - Tapped End/Threaded End, Configurable Length (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LSBWF0.38-L[0.75-14/0.01]
U-LSBWF0.50-L[1-16/0.01]
U-LSBWF0.63-L[1.5-20/0.01]
U-LSBWF0.75-L[2-20/0.01]
U-LSBWF1.00-L[2.5-24/0.01]
U-PLSBWF0.38-L[0.75-14/0.01]
U-PLSBWF0.50-L[1-16/0.01]
U-PLSBWF0.63-L[1.5-20/0.01]
U-PLSBWF0.75-L[2-20/0.01]
U-PLSBWF1.00-L[2.5-24/0.01]
U-SLSBWF0.38-L[0.75-14/0.01]
U-SLSBWF0.50-L[1-16/0.01]
U-SLSBWF0.63-L[1.5-20/0.01]
U-SLSBWF0.75-L[2-20/0.01]
U-SLSBWF1.00-L[2.5-24/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(inch)
Material Surface Treatment Length [L]
(inch)
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Steel] 1018 Carbon SteelBlack Oxide Coating0.75 ~ 14
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Steel] 1018 Carbon SteelBlack Oxide Coating1 ~ 16
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Steel] 1018 Carbon SteelBlack Oxide Coating1.5 ~ 20
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Steel] 1018 Carbon SteelBlack Oxide Coating2 ~ 20
1 Piece(s)

10 Days or more

101.00 inch (1")[Steel] 1018 Carbon SteelBlack Oxide Coating2.5 ~ 24
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Steel] 1018 Carbon SteelElectroless Nickel Plating0.75 ~ 14
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Steel] 1018 Carbon SteelElectroless Nickel Plating1 ~ 16
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Steel] 1018 Carbon SteelElectroless Nickel Plating1.5 ~ 20
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Steel] 1018 Carbon SteelElectroless Nickel Plating2 ~ 20
1 Piece(s)

10 Days or more

101.00 inch (1")[Steel] 1018 Carbon SteelElectroless Nickel Plating2.5 ~ 24
1 Piece(s)

10 Days or more

100.38 inch (3/8")[Stainless Steel] 304 Stainless SteelNot Provided0.75 ~ 14
1 Piece(s)

10 Days or more

100.50 inch (1/2")[Stainless Steel] 304 Stainless SteelNot Provided1 ~ 16
1 Piece(s)

10 Days or more

100.63 inch (5/8")[Stainless Steel] 304 Stainless SteelNot Provided1.5 ~ 20
1 Piece(s)

10 Days or more

100.75 inch (3/4")[Stainless Steel] 304 Stainless SteelNot Provided2 ~ 20
1 Piece(s)

10 Days or more

101.00 inch (1")[Stainless Steel] 304 Stainless SteelNot Provided2.5 ~ 24

Loading...

  1. 1
 

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Taps
Shape Solid

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.